• Imagen
  • Nombre del producto
  • Product group
  • Dimension
  • Housing
  • Sensing distance max.
  • Features

filtrar por características

Product group

Sensing range

Design

Housing version

Dimension

Housing length

Connection types

Protection class/approvals

Output circuit

Operating temperature

Particular characteristics

Adjustability

Imagen Nombre del producto Product group Dimension Housing Sensing distance max. Features
IF08.D03L-Q25.GP1I.7VCU

Artículo no..: 11214892

Product group
  • Sensores de medida inductivos
  • miniatura
Dimension
  • 8 mm
Housing
  • 8 mm x 24,6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Cable PUR, 2 m
  • -20 … 70 °C
  • IP 67
Consultar
IF200.D10L-Q41.DPMO.71CV/A014

Artículo no..: 11241893

Product group
  • Sensores de medida inductivos
Dimension
  • 20 mm
Housing
  • 20 mm x 41 mm
  • Linearized
  • Non-flush
Sensing distance max.
  • 0 … 10 mm
Features
  • PNP
  • Push-pull
  • Analog 0 ... 10 VDC
  • IO-Link
  • Cable PVC, 2 m
  • -25 … 75 °C
  • IP 67
Consultar
IF200.D10L-Q41.DPMO.71N/A014

Artículo no..: 11241894

Product group
  • Sensores de medida inductivos
Dimension
  • 20 mm
Housing
  • 20 mm x 41 mm
  • Linearized
  • Non-flush
Sensing distance max.
  • 0 … 10 mm
Features
  • PNP
  • Push-pull
  • Analog 0 ... 10 VDC
  • IO-Link
  • Connector M8 4 pin
  • -25 … 75 °C
  • IP 67
Consultar
IF200.D10L-Q41.GP2O.71CV/A014

Artículo no..: 11240173

Product group
  • Sensores de medida inductivos
Dimension
  • 20 mm
Housing
  • 20 mm x 41 mm
  • Linearized
  • Non-flush
Sensing distance max.
  • 0 … 10 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Cable PVC, 2 m
  • -25 … 75 °C
  • IP 67
Consultar
IF200.D10L-Q41.GP2O.71N/A014

Artículo no..: 11240174

Product group
  • Sensores de medida inductivos
Dimension
  • 20 mm
Housing
  • 20 mm x 41 mm
  • Linearized
  • Non-flush
Sensing distance max.
  • 0 … 10 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Connector M8 4 pin
  • -25 … 75 °C
  • IP 67
Consultar
IF250.D12L-N52.GP1I.71CV

Artículo no..: 11705030

Product group
  • Sensores de medida inductivos
Dimension
  • 25 mm
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Linearized
  • Non-flush
Sensing distance max.
  • 0 … 12 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Consultar
IR06.D03L-F46.GP1I.7SL

Artículo no..: 11193946

Product group
  • Sensores de medida inductivos
Dimension
  • 6,5 mm
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Connector M8
  • -25 … 75 °C
  • IP 67
Consultar
IR08.D03L-F46.GP1I.7SL

Artículo no..: 11193947

Product group
  • Sensores de medida inductivos
Dimension
  • 8 mm
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Connector M8
  • -25 … 75 °C
  • IP 67
Consultar
IR12.D06L-F50.GP1I.7BF

Artículo no..: 11193948

Product group
  • Sensores de medida inductivos
Dimension
  • 12 mm
Housing
  • 12 mm x 50 mm
  • metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 6 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Connector M12
  • -25 … 75 °C
  • IP 67
Consultar
IR12.D06L-F50.GP2I.7BF/A014

Artículo no..: 11236711

Product group
  • Sensores de medida inductivos
Dimension
  • 12 mm
Housing
  • 12 mm x 50 mm
  • metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 6 mm
Features
  • PNP
  • Push-pull
  • IO-Link dual channel
  • Connector M12
  • -25 … 75 °C
  • IP 67
Consultar
IR18.D10L-F60.GP1I.7BF

Artículo no..: 11193949

Product group
  • Sensores de medida inductivos
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 10 mm
Features
  • Push-pull
  • IO-Link
  • Connector M12
  • -25 … 75 °C
  • IP 67
Consultar
IR18.D10L-F60.GP2I.7BF/A014

Artículo no..: 11236699

Product group
  • Sensores de medida inductivos
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 10 mm
Features
  • Push-pull
  • IO-Link dual channel
  • Connector M12
  • -25 … 75 °C
  • IP 67
Consultar
IR30.D18L-F60.GP1I.7BF

Artículo no..: 11193950

Product group
  • Sensores de medida inductivos
Dimension
  • 30 mm
Housing
  • 30 mm x 60 mm
  • metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 18 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Connector M12
  • -25 … 75 °C
  • IP 67
Consultar
IR30.D18L-F60.GP2I.7BF/A014

Artículo no..: 11236710

Product group
  • Sensores de medida inductivos
Dimension
  • 30 mm
Housing
  • 30 mm x 60 mm
  • metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 18 mm
Features
  • PNP
  • Push-pull
  • IO-Link dual channel
  • Connector M12
  • -25 … 75 °C
  • IP 67
Consultar

¿No encontró lo que buscaba?

Hasta la cima