• Imagen
  • Nombre del producto
  • Overview

filtrar por características

Product group

Product

Data interface

Number of ports

Cable length [m]

Suitable for operation with max 60 V (nominal 48 V)

Manufacturer

Focal range

Transmittance Wavelength Range

Format

Lens resolution

Color

Construction design

Material

Material of cover glass

Inner diameter

External diameter

Length of tube

Lens mount

Imagen Nombre del producto Overview
FFPR-i100-W

Artículo no..: 11086540

Overview
    • flashable LED dark field illumination
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 0,3 m
    • diameter: 100 mm
Consultar
FLDL-i150x15-W

Artículo no..: 11086539

Overview
    • flashable LED bar light
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 158 mm × 17 mm × 20 mm housing
Consultar
FLDL-TP-Si200x100-W

Artículo no..: 11086537

Overview
    • flashable LED back light
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 116 mm × 228 mm × 23,5 mm housing
Consultar
FLDL-TP-Si36-W

Artículo no..: 11086536

Overview
    • flashable LED back light
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 47 mm × 47 mm × 15 mm housing
Consultar
FLDL-TP-Si85x77-W

Artículo no..: 11086538

Overview
    • flashable LED back light
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 95 mm × 95 mm × 15 mm housing
Consultar
FLDR-i90B-IR24

Artículo no..: 11090900

Overview
    • flashable LED ring light
    • IR 875 nm
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 0,3 m
    • diameter: 94 mm
Consultar
FLDR-i90B-SR24

Artículo no..: 11154321

Overview
    • flashable LED ring light
    • red (626 nm)
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 0,3 m
    • diameter: 94 mm
Consultar
FLDR-i90B-W

Artículo no..: 11085869

Overview
    • flashable LED ring light
    • white
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 0,3 m
    • diameter: 94 mm
Consultar
FLFL-Si60-IR24

Artículo no..: 11095910

Overview
    • flashable LED back light
    • NIR
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 94 mm × 94 mm × 10 mm housing
Consultar
ZVI-ARCUSM_24VDC_WEIß_120°

Artículo no..: 11130183

Overview
    • flashable LED dark field illumination
    • white
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • diameter: 120 mm
Consultar
ZVI-FLDL-i86x15-W

Artículo no..: 11197768

Overview
    • flashable LED bar light
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 0,3 m
    • dimensions: 18 mm × 95 mm × 20 mm housing
Consultar
ZVI-HILIGHT120_24VDC_WEIß

Artículo no..: 11130182

Overview
    • flashable LED back light
    • white
    • diffuse
    • radiation angle 120°
    • diameter: 94 mm
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 127 mm × 127 mm × 20 mm housing
Consultar
ZVI-HILIGHT80_24VDC_WEIß

Artículo no..: 11130181

Overview
    • flashable LED back light
    • white
    • diffuse
    • radiation angle 80°
    • diameter: 94 mm
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector
    • dimensions: 87 mm × 87 mm × 20 mm housing
Consultar
ZVI-RONDOLX_24VDC_IR850NM_120°

Artículo no..: 11130150

Overview
    • flashable LED ring light
    • infrared (850 nm)
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • diameter: 101 mm
Consultar
ZVI-RONDOLX_24VDC_IR850NM_50°

Artículo no..: 11130176

Overview
    • flashable LED ring light
    • infrared (850 nm)
    • radiation angle 50°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • diameter: 101 mm
Consultar
ZVI-RONDOLX_24VDC_WEIß_120°

Artículo no..: 11130179

Overview
    • flashable LED ring light
    • white
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • diameter: 101 mm
Consultar
ZVI-TOPLIGHT80_24VDC_rot617nm_30°

Artículo no..: 11135012

Overview
    • flashable LED incident light
    • red (617 nm)
    • radiation angle 30°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 87 mm × 87 mm × 20 mm housing
Consultar
ZVI-TOPLINED1_24VDC_ROT617NM_30°

Artículo no..: 11130187

Overview
    • flashable LED bar light
    • red (617 nm)
    • radiation angle 30°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 78 mm × 25 mm × 23 mm housing
Consultar
ZVI-TOPLINED1_24VDC_SHWEIß_120°

Artículo no..: 11130186

Overview
    • flashable LED bar light
    • SH white
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 78 mm × 25 mm × 23 mm housing
Consultar
ZVI-TOPLINED1_24VDC_WEIß_120°

Artículo no..: 11130185

Overview
    • flashable LED bar light
    • white
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 78 mm × 25 mm × 23 mm housing
Consultar
VB Fix Kit FLDR-i90B large

Artículo no..: 11092204

Overview
    • set of fixation brackets for LED ring light FLDR-i90B and VeriSens® XC series
    • length: 93 mm
Consultar
VB Fix Kit FLDR-i90B small

Artículo no..: 11092203

Overview
    • set of fixation brackets for LED ring light FLDR-i90B and VeriSens® XC series
    • length: 57 mm
Consultar
VB Fix Kit RONDO-LX large

Artículo no..: 11136139

Overview
    • set of fixation brackets for LED ring light RONDO-LX and VeriSens® XC series
    • length: 93 mm
Consultar
VB Fix Kit RONDO-LX small

Artículo no..: 11136136

Overview
    • set of fixation brackets for LED ring light RONDO-LX and VeriSens® XC series
    • length: 57 mm
Consultar
ZVI-FLDR_i90B_DP_Diffuser A1_421

Artículo no..: 11167413

Overview
    • Diffusor with drilling holes and screws for Falcon illumination FLDR-i90B
Consultar
ZVI-Polarizer_holder_FLDR_i90B

Artículo no..: 11167411

Overview
    • Mounting adapter for polarization filter for Falcon FLDR-i90B illuminations: ZVI-Polarizer_FLDR-i90B (11167410)
    • incl. screws
Consultar
ZVI-VB_Fix_Kit_Industrial_Light

Artículo no..: 11076264

Overview
    • VeriSens® illumination fix kit
    • Scales for the documentation of the application setup, also for its replication
    • Use in combination with illumination adapter (for LUMIMAX Spot5W: ZVI-Fix_Kit_Adapter_Spot5W (11175009))
    • Length: 130 mm
Consultar
Obj CITRINE 1,4/12 C

Artículo no..: 10170038

Overview
    • Schneider Kreuznach lens
    • 12 mm
    • F 1,4-11
    • format 2/3"
    • M.O.D. 0,614 m
    • C-mount
Consultar
Obj CITRINE 1,4/17 C

Artículo no..: 10170041

Overview
    • Schneider Kreuznach lens
    • 17 mm
    • F 1,4-11
    • format 2/3"
    • M.O.D. 0,16 m
    • C-mount
Consultar
Obj CITRINE 1,4/23 C

Artículo no..: 11035165

Overview
    • Schneider Kreuznach lens
    • 23 mm
    • F 1,4-11
    • format 2/3"
    • M.O.D. 0,211 m
    • C-mount
Consultar

¿No encontró lo que buscaba?

Hasta la cima