• Imagen
  • Nombre del producto
  • Product group
  • Product description
  • Features

filtrar por características

Product group

Output circuit

Response time / release time

Wave length

Repeat accuracy

Hysteresis

Belt speed

Light source

Type

Min. label gap

Label thickness

Light indicator

Output indicator

Protection class

Depth

Operating temperature

Sensitivity adjustment

Switching frequency

Housing material

Height / length

Penetration depth

Fork width Sb

Width / diameter

Connection types

Design

Reverse polarity protection

Current consumption max. (no load)

Voltage drop Vd

Output function

IO-Link

Short circuit protection

Output current

Baud rate

Voltage supply range +Vs

Interface

Features

Product description

Imagen Nombre del producto Product group Product description Features
OL05.I-GP1B.7WN

Artículo no..: 11224132

Product group
  • Sensores fotoeléctricos en horquilla
Product description
  • Label sensors
Features
  • Pulsed infrared diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 67
Consultar
UL06-GP2J.7AF

Artículo no..: 11224118

Product group
  • Sensores ultrasónicos de haz continuo
Product description
  • Label sensors
Features
  • IO-Link / push-pull
  • Connector M12 5 pin
  • 60 °C
  • IP 67
Consultar
UL06-GP2J.7AF/H014

Artículo no..: 11224130

Product group
  • Sensores ultrasónicos de haz continuo
Product description
  • Label sensors
Features
  • IO-Link / push-pull
  • Connector M12 5 pin
  • 60 °C
  • IP 67
Consultar

¿No encontró lo que buscaba?

Hasta la cima