Datos técnicos
Datos técnicos: valores eléctricos nominales
Voltage supply
  • 8...30 VDC
Reverse polarity protection
  • Yes
Consumption w/o load
  • ≤100 mA (24 VDC)
Initializing time typ.
  • 180 ms after power on
Interface
  • Profibus-DPV0
Function
  • Multiturn
Device adress
  • Rotary switches in bus cover
Steps per revolution
  • ≤2097152 / 21 bit
Number of revolutions
  • ≤65536 / 16 bit
Absolute accuracy
  • ±0,01 °
Sensing method
  • Optical
Code
  • Binary
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Programmable parameters
  • Steps per revolution
  • Number of revolutions
  • Preset
  • Scaling
  • Rotating direction
  • Gear factor
Diagnostic function
  • Position or parameter error
  • Multiturn sensing
  • Operating hour counter
Status indicator
  • DUO-LED integrated in bus cover
Approval
  • UL approval / E217823
Datos técnicos: diseño mecánico
Size (flange)
  • ø58 mm
Shaft type
  • ø14 mm (blind hollow shaft)
Protection EN 60529
  • IP 65 / IP 67 (with shaft seal)
Operating speed
  • ≤6000 rpm (+25 °C)
Starting acceleration
  • ≤1000 U/s²
Starting torque
  • ≤0,04 Nm (+25 °C, IP 65 / IP 67)
Motor shaft tolerance
  • ± 0,2 mm (axial offset)
  • ≤ 0,1 mm (radial offset)
  • ≤ 0,1 mm (concentricity)
Material
  • Housing: aluminium
  • Flange: aluminium
  • Bus cover: zinc die-cast
  • Shaft: stainless steel
Operating temperature
  • -25...+85 °C (see general information)
Relative humidity
  • 95 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration ±0.75 mm - 10-58 Hz, 10 g - 58-2000 Hz
  • EN 60068-2-27
  • Shock 200 g, 3 ms
Weight approx.
  • 550 g
Connection
  • Connector 3xM12
Instruction
  • Resonance frequency with stator coupling (11721627): 450...600 Hz

software
Software

Descargas
Data sheet
Quickstart
Software Manual
Certificates / approvals
CAD

Accesorios
Mounting accessories
Hollow shaft encoder mounting – Stator couplings Stator coupling, 2-armed (mounting kit 207)
Bolt circle ø63 mm, mounting M3

Artículo no..: 11721627

  • For high-dynamic applications.

Hasta la cima