• Imagen
  • Nombre del producto
  • Product group
  • Design
  • Housing
  • Features

filtrar por características

Device type

Sensing range

Dimension

Protection class/approvals

Connection types

Output circuit/interface

Operating temperature

Adjustability

Imagen Nombre del producto Product group Design Housing Features
FVDK 10N5101

Artículo no..: 10162867

Product group
  • Sensores de fibra óptica
Design
  • Rectangular
Housing
  • 10,4 mm x 27 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Cable, L=2 m
  • -25 … 55 °C
  • IP 40
Consultar
FVDK 10N5101/S35A

Artículo no..: 10162865

Product group
  • Sensores de fibra óptica
Design
  • Rectangular
Housing
  • 10,4 mm x 27 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Connector M8
  • -25 … 55 °C
  • IP 40
Consultar
FVDK 10N66Y0

Artículo no..: 11045446

Product group
  • Sensores de fibra óptica
Design
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
Consultar
FVDK 10N66Y0/S35A

Artículo no..: 11045448

Product group
  • Sensores de fibra óptica
Design
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Connector M8 4 pin
  • -20 … 55 °C
  • IP 40
Consultar
FVDK 10N66YM

Artículo no..: 11045462

Product group
  • Sensores de fibra óptica
  • Master
Design
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
Consultar
FVDK 10N66YR

Artículo no..: 11045460

Product group
  • Sensores de fibra óptica
Design
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
Consultar
FVDK 10N66YS

Artículo no..: 11045464

Product group
  • Sensores de fibra óptica
  • Slave
Design
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
Consultar
FVDK 10N66Z0

Artículo no..: 11214479

Product group
  • Sensores de fibra óptica
Design
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
Consultar
FVDK 10N66Z0/S35A

Artículo no..: 11214494

Product group
  • Sensores de fibra óptica
Design
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Connector M8 4 pin
  • -20 … 55 °C
  • IP 40
Consultar
FVDK 10N66ZR

Artículo no..: 11214492

Product group
  • Sensores de fibra óptica
Design
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
Consultar
FVDK 10P5101

Artículo no..: 10162866

Product group
  • Sensores de fibra óptica
Design
  • Rectangular
Housing
  • 10,4 mm x 27 mm
  • plastic
Features
  • Pulsed red LED
  • PNP
  • Cable, L=2 m
  • -25 … 55 °C
  • IP 40
Consultar
FVDK 10P5101/S35A

Artículo no..: 10162864

Product group
  • Sensores de fibra óptica
Design
  • Rectangular
Housing
  • 10,4 mm x 27 mm
  • plastic
Features
  • Pulsed red LED
  • PNP
  • Connector M8
  • -25 … 55 °C
  • IP 40
Consultar
FVDK 10P66Y0

Artículo no..: 11045445

Product group
  • Sensores de fibra óptica
Design
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • PNP
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
Consultar
FVDK 10P66Y0/S35A

Artículo no..: 11045447

Product group
  • Sensores de fibra óptica
Design
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • PNP
  • Connector M8 4 pin
  • -20 … 55 °C
  • IP 40
Consultar
FVDK 10P66YM

Artículo no..: 11045461

Product group
  • Sensores de fibra óptica
  • Master
Design
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • PNP
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
Consultar
FVDK 10P66YR

Artículo no..: 11045449

Product group
  • Sensores de fibra óptica
Design
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • PNP
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
Consultar
FVDK 10P66YS

Artículo no..: 11045463

Product group
  • Sensores de fibra óptica
  • Slave
Design
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • PNP
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
Consultar
FVDK 10P66Z0

Artículo no..: 11214478

Product group
  • Sensores de fibra óptica
Design
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • PNP
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
Consultar
FVDK 10P66Z0/S35A

Artículo no..: 11214493

Product group
  • Sensores de fibra óptica
Design
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • PNP
  • Connector M8 4 pin
  • -20 … 55 °C
  • IP 40
Consultar
FVDK 10P66ZR

Artículo no..: 11214490

Product group
  • Sensores de fibra óptica
Design
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • PNP
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
Consultar
OF10.FR-GW2J.B2CV/A014

Artículo no..: 11244386

Product group
  • Sensores de fibra óptica
  • IO-Link dual channel
Design
  • Rectangular
Housing
  • 10 mm x 27,8 mm
  • plastic
Features
  • Pulsed red LED
  • IO-Link / push-pull
  • Cable 4 pin, 2 m
  • IP 50
Consultar
OF10.FR-GW2J.B2N/A014

Artículo no..: 11244384

Product group
  • Sensores de fibra óptica
  • IO-Link dual channel
Design
  • Rectangular
Housing
  • 10 mm x 27,8 mm
  • plastic
Features
  • Pulsed red LED
  • IO-Link / push-pull
  • Connector M8 4 pin
  • IP 50
Consultar
OF10.FR-NW1B.B2CV

Artículo no..: 11224008

Product group
  • Sensores de fibra óptica
Design
  • Rectangular
Housing
  • 10 mm x 27,8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Cable 4 pin, 2 m
  • IP 50
Consultar
OF10.FR-NW1B.B2N

Artículo no..: 11224009

Product group
  • Sensores de fibra óptica
Design
  • Rectangular
Housing
  • 10 mm x 27,8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Connector M8 4 pin
  • IP 50
Consultar
OF10.FR-PW1B.B2CV

Artículo no..: 11224110

Product group
  • Sensores de fibra óptica
Design
  • Rectangular
Housing
  • 10 mm x 27,8 mm
  • plastic
Features
  • Pulsed red LED
  • PNP
  • Cable 4 pin, 2 m
  • IP 50
Consultar
OF10.FR-PW1B.B2N

Artículo no..: 11224111

Product group
  • Sensores de fibra óptica
Design
  • Rectangular
Housing
  • 10 mm x 27,8 mm
  • plastic
Features
  • Pulsed red LED
  • PNP
  • Connector M8 4 pin
  • IP 50
Consultar

¿No encontró lo que buscaba?

Hasta la cima