• Imagen
  • Nombre del producto
  • Product group
  • Product description
  • Features

filtrar por características

Product group

Output circuit

Response time / release time

Repeat accuracy

Belt speed

Type

Min. label gap

Label thickness

Output indicator

Protection class

Depth

Operating temperature

Sensitivity adjustment

Housing material

Height / length

Penetration depth

Fork width Sb

Width / diameter

Connection types

Design

Reverse polarity protection

Current consumption max. (no load)

Output function

IO-Link

Short circuit protection

Output current

Baud rate

Voltage supply range +Vs

Interface

Features

Product description

Imagen Nombre del producto Product group Product description Features
UL06-GP2J.7AF

Artículo no..: 11224118

Product group
  • Sensores ultrasónicos de haz continuo
Product description
  • Label sensors
Features
  • IO-Link / push-pull
  • Connector M12 5 pin
  • 60 °C
  • IP 67
Consultar
UL06-GP2J.7AF/H014

Artículo no..: 11224130

Product group
  • Sensores ultrasónicos de haz continuo
Product description
  • Label sensors
Features
  • IO-Link / push-pull
  • Connector M12 5 pin
  • 60 °C
  • IP 67
Consultar

¿No encontró lo que buscaba?

Hasta la cima