|
VCXG.2-51MP
Artículo no..: 11707067
|
Sensor data
- Sony IMX264 Gen2
- Mono polarized
- 2/3″ CMOS
- Global shutter
- 2464 × 2048 px
- 3.45 × 3.45 µm
- 35 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
VCXU.2-50MP
Artículo no..: 11707459
|
Sensor data
- Sony IMX250 Gen2
- Mono polarized
- 2/3″ CMOS
- Global shutter
- 2448 × 2048 px
- 3.45 × 3.45 µm
- 76 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|