Datos técnicos
Datos generales
Type
  • Through beam sensor
Emitter / receiver
  • Emitter
Light source
  • Pulsed red LED
Actual range Sb
  • 6 m
Nominal range Sn
  • 7,5 m
Wave length
  • 660 nm
Datos eléctricos
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 30 mA
Current consumption typ.
  • 18 mA
Reverse polarity protection
  • Yes
Datos mecánicos
Width / diameter
  • 12,4 mm
Height / length
  • 35 mm
Depth
  • 35 mm
Design
  • Rectangular
Housing material
  • Die-cast zinc
Front (optics)
  • PMMA
Connection types
  • Cable 3 pin, 2 m
Condiciones ambientales
Operating temperature
  • -25 … +65 °C
Protection class
  • IP 67

Descargas
Data sheet
Quickstart
Certificates / approvals
CAD
EPLAN

Dibujos
Drawings
Connection diagram

Accesorios
Fitting receiver
The selected altAttribute does not exist! FEDM 12P5101
Through beam sensors - miniature

Artículo no..: 10234248

  • receiver
  • through beam sensor
  • 6 m
  • PNP
  • no
  • cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
The selected altAttribute does not exist! FEDM 12P5101/S35A
Through beam sensors - miniature

Artículo no..: 10234250

  • receiver
  • through beam sensor
  • 6 m
  • PNP
  • no
  • connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Mounting accessories
The selected altAttribute does not exist! 10150328
Sensofix series 12

Artículo no..: 10150328

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
The selected altAttribute does not exist! 10113873
Mounting bracket series 12 (L design)

Artículo no..: 10113873

  • Material: Steel

Hasta la cima