Technical data
general data
nominal sensing distance Sn
  • 0,5 mm
mounting type
  • non-flush
GND electrode
  • no
temperature drift
  • ± 20 %
sensitivity adjustment
  • no
output indicator
  • LED yellow
measurement type
  • contact with medium
field of application
detection of non-conductive media
  • no
fill level detection through container
  • no
liquids in direct contact
  • yes
object detection / bulk goods
  • no
electrical data
voltage supply range +Vs
  • 10 … 30 VDC
current consumption max. (no load)
  • 12 mA
output circuit
  • NPN make function (NO)
output current
  • < 200 mA
voltage drop Vd
  • < 2,5 VDC
switching frequency
  • < 15 Hz
short circuit protection
  • yes
reverse polarity protection
  • yes
mechanical data
type
  • cylindrical threaded
housing material
  • PBT
dimension
  • 12 mm
housing length
  • 39 mm
connection types
  • cable, 2 m
ambient conditions
operating temperature
  • 0 … +70 °C
protection class
  • IP 67

Downloads
3D CAD data
Certificates / approvals

Drawings

dimension drawing

connection diagram


Accessories
mounting accessories
10151720
Sensofix series 12 round, Mounting accessories

Article no.: 10151720

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel


To the top