Cable portfolio
Cables – Cable for image processing

Cable for image processing

  • Data cable for GigE, 10 GigE (incl fiber optics), USB 3.0, and Camera Link
  • Cable for process interface (I/O and power supply)
Open in product selector
Cables / connectors – M23 connectors / cables

Cables and connectors for encoders and angle sensors

  • M23, M12, MIL and other standards
  • Pre-assembled connector or open end for self-assembly
  • Different lengths for self-assembly
Open in product selector
Cables and adapters

Cables and adapters for sensors

  • Female connector, angled or straight
  • Female connector with cable,  shielded or non-shielded
  • Versions from 2 to 12 terminals
  • Sheath material: PUR, PP, PVC, PE-X or RADOX
  • Ecolab certified, FDA compliant variants
  • Halogen-free variants
Open in product selector
Cables and installation accessories for piezoelectric sensors

Cables and installation accessories for piezoelectric sensors

  • Cable matching the Baumer cavity pressure sensors, with Fischer or BNC plug
  • High-temperature cable 0 ... +220 °C available as an option
  • Installation tools for directly measuring cavity pressure sensors type DPPC

To the top