Product portfolio
Subminiature sensors

Subminiature sensors

  • Sized 4 mm and up
  • Smallest adjustable optical sensor
  • All- integrated electronics
  • Sensing range up to 80 mm
Open in product selector

Photoelectric sensors with IO-Link

  • Additional process data, e.g. device temperature and counter function
  • Acquisition and evaluation of additional diagnostic data
  • Individual and application-specific parameterization
  • Simple and safe operability
Open in product selector
Miniature sensors

Miniature sensors

  • Sized 10 mm and up
  • All-integrated electronics
  • Extensive sensing range up to 10 m
  • 0.1 mm laser spot for tiny objects
  • Large selection of variants
Open in product selector
Miniature sensors O200 – For shiny and deep black objects – For small and fast moving objects – Light barriers without reflector – SmartReflect – IO-Link

Miniature sensors O200

  • Housing size 8 mm
  • Background suppression up to 120 mm
  • SmartReflect up to 180 mm
  • Through-beam and retro-reflective sensors up to 6 meters
  • Extremely high ambient light immunity
Open in product selector
Distance measurement with IO-Link – Standard sensors with extra power O300/O500 – Transparent detection

Standard sensors with extra power O300/O500

  • Powerful microcontroller
  • 7 sensor principles, 4 light sources, line or point beam shapes
  • Easy to install and operate
  • IO-Link – Industry 4.0 and IoT-ready
Open in product selector
Cylindrical M18 sensors – Cylindrical M18 light barriers and sensors

Cylindrical M18 sensors

  • Sensors in M18 housing with excellent price-performance ratio
  • 6 sensor principles to choose from
  • Plastic, brass or stainless steel housing
  • Extensive sensing range up to 55 meters
Open in product selector
Standard sensors

Standard sensors

  • Large selection of product variants
  • Designs from 12.9 to 25 mm
  • White light, red light and laser sensors
  • Sensing range up to 25 m
Open in product selector
Laser sensors

Laser sensors

  • PinPoint positioning with 0.01 mm accuracy
  • 0.1 mm laser beam to detect even tiny objects
  • Laser line for seamless object detection
  • Short response times of < 0.1 ms
Open in product selector
Light barriers without reflector – SmartReflect

Light barriers without reflector – SmartReflect

  • Safe and easy referencing on machine parts
  • Short response times of < 0.25 ms
  • Sensing range up to 1.9 m
  • Insensitive to dirt
  • Extremely easy setup
Open in product selector
Transparency detection

Transparency detection

  • For bowls, PET bottles, foils
  • Plastic or stainless steel housing
  • Short response times of < 0.25 ms
  • Up to 1 m with SmartReflect
  • Up to 7 m with retro-reflective light barrier
Open in product selector

Robust washdown design

  • Robust stainless steel housing
  • Long-term sealing thanks to proTect+
  • IP 69K and Ecolab tested
  • Different sizes and sensor principles
  • Benefits by SmartReflect light barrier without reflector
Open in product selector
Hygienic design – Hygiene design

Hygienic design

  • EHEDG certified, FDA-compliant, Ecolab tested
  • Long-term sealing thanks to proTect+
  • IP 69K
  • Different sizes and sensor principles
  • Benefits through SmartReflect light barrier without reflector
Open in product selector
Fork and angle sensors – Fork sensors  – Laser fork barriers for smallest objects

Fork and angle sensors

  • Through-beam sensor in one device
  • No adjustment of transmitter nor receiver required
  • No misalignment caused by machine vibration
  • Laser versions for very small components and positioning operations in the 1/100 mm range
Open in product selector
Laser differential sensors  – Differential, contrast and color sensors

Differential, contrast and color sensors

  • Differential sensors to monitor position tolerances
  • Fast print mark detection
  • Detection of very weak contrasts or color shades
  • Small-sized designs 10 mm and up
  • Laser product variants for precision tasks
Open in product selector

Your benefits
  • Increased system performance with Smart & Small optoelectronics
    • Top performance in a compact design from 4 mm with integrated evaluation electronics
    • Miniature sensors with long ranges up to 8 m
    • Numerous laser sensors with up to 0.1 mm fine laser beams
  • Reliable function in harsh environments
    • Microprocessors with power reserves
    • Large selection of sensors in hygiene or washdown design
    • The first light barrier without a reflector and thus reduced service costs
  • Your application is optimally solved
    • The most suitable sensor variant can be selected: seven sensor principles and four light sources in different designs and ranges
    • Reliable detection of transparent objects
  • Easy and cost-effective to implement
    • Simple and reliable qTeach teach-in procedure
    • Easy to install, standardized designs
    • qTarget aligned optical axis to reduce construction cost

Applications

Extremely versatile photoelectric sensors for object detection:

  • Presence check in the process in any object position
  • Extremely fast and accurate position detection even of the smallest objects
  • For use in robotics and with electronics components
  • Automatically configured object detection, e.g. in the case of format adjustment
  • Reliable object detection even over a large distance
  • Reliable object counting even with slightest gaps
  • Highly accurate referencing  of movements
  • Detection of different object materials, colors and contrasts
  • Detection of even transparent objects and uneven, pitted or rough surface
  • Monitoring of gradual changes in the production process and automated testing
  • Detection of objects into very small openings

Technology

 

 


Downloads
Brochures / Catalogs
Technical and Application Reports / White Paper


To the top