|
EAM360-K - CANopen® - MAGRES
|
Shaft type
- ø6 mm (magnet bore)
- ø8 mm (magnet bore)
- ø12 mm (magnet bore)
|
Steps per revolution
|
|
Interface
- CANopen®
- CANopen®-Lift
- CANopen® + incremental
|
|
EAM360-K - SSI - MAGRES
|
Shaft type
- ø6 mm (magnet bore)
- ø8 mm (magnet bore)
- ø12 mm (magnet bore)
|
Steps per revolution
|
|
Interface
|
|
EAM360R-K - analog - MAGRES
|
Shaft type
- ø6 mm (magnet bore)
- ø8 mm (magnet bore)
- ø12 mm (magnet bore)
|
|
|
Interface
- Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
|
|
EAM500 analog
|
Shaft type
- ø6 mm (magnet rotor bore)
- M7 screw
|
|
|
Interface
- Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
|
|
EAM500R-K - CANopen®
|
Shaft type
- ø6 mm (magnet rotor bore)
- M7 screw
|
Steps per revolution
|
|
Interface
|
|
EAM580-K - CANopen® - MAGRES
|
Shaft type
- ø6 mm (magnet bore)
- ø8 mm (magnet bore)
- ø12 mm (magnet bore)
|
Steps per revolution
|
|
Interface
- CANopen®
- CANopen®-Lift
- CANopen® + incremental
|
|
EAM580-K - PROFINET - MAGRES
|
Shaft type
- ø6 mm (magnet bore)
- ø8 mm (magnet bore)
- ø12 mm (magnet bore)
|
Steps per revolution
|
|
Interface
|
|
EAM580-K - SSI - MAGRES
|
Shaft type
- ø6 mm (magnet bore)
- ø8 mm (magnet bore)
- ø12 mm (magnet bore)
|
Steps per revolution
|
|
Interface
|
|
EAM580R-K - analog - MAGRES
|
Shaft type
- ø6 mm (magnet bore)
- ø8 mm (magnet bore)
- ø12 mm (magnet bore)
|
|
|
Interface
- Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
|
|
EAM580R-K - CANopen®/SAE J1939 - MAGRES
|
Shaft type
- ø6 mm (magnet bore)
- ø8 mm (magnet bore)
- ø12 mm (magnet bore)
|
Steps per revolution
|
|
Interface
|
|
MDFK 08 - push-pull
|
Shaft type
- ø6...43.5 mm (through hollow shaft)
|
|
Pulses per revolution
|
|
|
MDFK 08 - RS422
|
Shaft type
- ø6...43.5 mm (through hollow shaft)
|
|
Pulses per revolution
|
|
|
MHAP 100
|
Shaft type
- ø16...80 mm (through hollow shaft)
|
|
|
|
|
MIL10
|
|
|
|
|
|
ITD 75 A 4
|
Shaft type
- ø60...85 mm (through hollow shaft)
|
|
Pulses per revolution
|
|
|
ITD49H00 - Rectangular signal
|
Shaft type
- ø8...28 mm (through hollow shaft)
|
|
Pulses per revolution
|
|
|
ITD49H00 - Sine signal
|
Shaft type
- ø8...28 mm (through hollow shaft)
|
|
|
|
|
ITD69H00 - Rectangular signal
|
Shaft type
- ø40...65 mm (through hollow shaft)
|
|
Pulses per revolution
|
|
|
ITD69H00 - Sine signal
|
Shaft type
- ø40...65 mm (through hollow shaft)
|
|
|
|
|
ITD69H02 - Rectangular signal
|
Shaft type
- ø40...68 mm (through hollow shaft)
|
|
Pulses per revolution
|
|
|
ITD69H02 - Sine signal
|
Shaft type
- ø40...68 mm (through hollow shaft)
|
|
|
|
|
ITD89H00 - Rectangular signal
|
Shaft type
- ø70...140 mm (through hollow shaft)
|
|
Pulses per revolution
|
|
|
ITD89H00 - Sine signal
|
Shaft type
- ø70...140 mm (through hollow shaft)
|
|
|
|
|
MHAP 200
|
Shaft type
- ø50...180 mm (through hollow shaft)
|
|
|
|
|
MHAP 400
|
Shaft type
- ø70...340 mm (through hollow shaft)
|
|
|
|
|
MHGE 100
|
Shaft type
- ø16...80 mm (through hollow shaft)
|
|
|
|
|
MHGE 200
|
Shaft type
- ø50...180 mm (through hollow shaft)
|
|
|
|
|
MHGE 400
|
Shaft type
- ø70...340 mm (through hollow shaft)
|
|
|
|
|
MHGE 800
|
Shaft type
- ø650...740 mm (through hollow shaft)
|
|
|
|
|
MHGP 100
|
Shaft type
- ø16...80 mm (through hollow shaft)
|
|
|
|