Product portfolio
Hygienic pressure sensors

Hygienic pressure sensors

  • Fast and high-precision pressure measurement
  • Safety by certified hygienic design, 3-A, FDA-compliant, EHEDG-certified
  • Intuitive operation and easy process implementation
  • All standard hygienic connections available
  • Pressure measuring ranges -1 ... 0 bar up to 0 ... 400 bar
Open in product selector
Pressure and continuous level measurement – PBMH autoclavable – Autoclavable pressure sensors

Autoclavable pressure sensors

  • High-precision and stable pressure measurement
  • Safety thanks to certified hygienic design
  • Fully autoclavable sensor
  • Pressure measuring ranges -1 ... 0 bar up to 0 ... 40 bar
To the product
Pressure sensors with flush membrane

Pressure sensors with flush membrane

  • Fast and highly accurate pressure measurement
  • For pasty, crystallizing or solid-containing media
  • Easy to clean
  • Pressure measuring ranges -1 ... 0 bar up to 0 ... 400 bar
Open in product selector
Pressure sensors for industrial applications

Pressure sensors for industrial applications

  • For applications in gases, fluids and hydraulics
  • Robust and durable even under extreme conditions
  • Easy process implementation
  • All standard industrial connections available
  • Pressure measuring ranges -1 ... 0 bar up to 0 ... 1600 bar
Open in product selector
Railway-certified pressure sensors

Railway-certified pressure sensors

  • Safety thanks to EN 50155 certification
  • Assured long-term product availability
  • Profound expertise in railway applications
  • Pressure measuring ranges -1 ... 40 bar up to 0 ... 250 bar
Open in product selector

Your benefits
  • Increased productivity and cost savings thanks to accurate pressure measurements
    • High accuracy
    • Excellent reproducibility
  • Easy implementation with little effort
    • Wide range of process connections
    • Specialized product variants for hygienic, industrial and railway applications
  • Process safety and operation efficiency
    • Certified hygienic design, robust, abrasion- and chemical-resistant
    • For cleaning in place (CIP)
    • For sterilization in place (SIP)

Applications
  • Pressure measurement in the processes of measurement and control technology
  • System  pressure monitoring in liquids and gases, e.g. for leakage detection
  • Pressure control for pump regulation 
  • Indirect measurement of process-relevant metrics such as level, density, flow or steam temperature
  • Vacuum control in de-aerators

Technology

Downloads
Technical and Application Reports / White Paper


To the top