• Image
  • Product name
  • product group
  • housing
  • scanning range Sd
  • features

Filter by attributes

product group

sensing distance max.

housing

output circuit/interface

housing version

connection types

particular characteristics

operating temperature

adjustability

Image Product name product group housing scanning range Sd features
UNCK 09G8914/IO

Article no.: 11013758

product group
  • Ultrasonic distance measuring sensors
  • miniature
  • IO-Link
housing
  • 8,6 mm x 55 mm
  • plastic
scanning range Sd
  • 30 … 200 mm
features
  • push-pull / IO-Link
  • Teach-in and IO-Link
  • cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Inquire
UNCK 09G8914/KS35A/IO

Article no.: 11013759

product group
  • Ultrasonic distance measuring sensors
  • miniature
  • IO-Link
housing
  • 8,6 mm x 55 mm
  • plastic
scanning range Sd
  • 30 … 200 mm
features
  • push-pull / IO-Link
  • Teach-in and IO-Link
  • flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Inquire
UNDK 09G8914/IO

Article no.: 11011521

product group
  • Ultrasonic distance measuring sensors
  • miniature
  • IO-Link
housing
  • 8,6 mm x 48,8 mm
  • plastic
scanning range Sd
  • 30 … 200 mm
features
  • push-pull / IO-Link
  • Teach-in and IO-Link
  • cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Inquire
UNDK 09G8914/KS35A/IO

Article no.: 11013770

product group
  • Ultrasonic distance measuring sensors
  • miniature
  • IO-Link
housing
  • 8,6 mm x 48,8 mm
  • plastic
scanning range Sd
  • 30 … 200 mm
features
  • push-pull / IO-Link
  • Teach-in and IO-Link
  • flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top