Technical data
Technical data - electrical ratings
Voltage supply
  • 10...30 VDC
Reverse polarity protection
  • Yes
Consumption w/o load
  • ≤200 mA (24 VDC)
Initializing time
  • ≤2000 ms after power on
Interface
  • CANopen®
  • Analog (4...20 mA or 0...10 V)
Frequency bands
  • 6 (configurable)
Measuring range
  • ±2 g
Resolution
  • < 4 mg
Accuracy 3σ (with band pass filtering)
  • = 35 mg (in the range of ±1000 mg)
  • = 10 mg (in the range of ±250 mg)
Interference immunity
  • DIN EN 61000-6-2
  • EN 61326-3-1
Emitted interference
  • DIN EN 61000-6-4
Status indicator
  • DUO-LED integrated in housing
Approval
  • UL approval / E63076
Technical data - mechanical design
Dimensions W x H x L
  • 55 x 30 x 90 mm
Protection DIN EN 60529
  • IP 67
Material
  • GAM900-M: aluminium
  • GAM900-P: Glass-fiber reinforced plastic
Operating temperature
  • -40...+85 °C
Resistance
  • DIN EN 60068-2-6 Vibration 20 g, 60-2000 Hz
  • DIN EN 60068-2-27 Shock 100 g, 6 ms
Weight approx.
  • 200 g (plastic)
  • 250 g (aluminium)
Connection
  • Connector M12, 12-pin

Downloads
3D CAD data
software
Declarations of conformity
Assembly instructions
Product brochure

Accessories
Connectors and cables
Cables / connectors – Female connector M12, 12-pin, 1 m cable (Z 201.M01) – Female connector M12, 12-pin, 5 m cable (Z 201.M05) – Female connector M12, 12-pin, 10 m cable (Z 201.M10) Female connector M12, 12-pin, 1 m cable (Z 201.M01)

Article no.:11142900

  • Female connector M12 with screwable nut
  • With shielded cable
  • Cable for flexible cable carriers
  • Protection IP 67, IP 69K

Cables / connectors – Female connector M12, 12-pin, 1 m cable (Z 201.M01) – Female connector M12, 12-pin, 5 m cable (Z 201.M05) – Female connector M12, 12-pin, 10 m cable (Z 201.M10) Female connector M12, 12-pin, 5 m cable (Z 201.M05)

Article no.:11138627

  • Female connector M12 with screwable nut
  • With shielded cable
  • Cable for flexible cable carriers
  • Protection IP 67, IP 69K

Cables / connectors – Female connector M12, 12-pin, 1 m cable (Z 201.M01) – Female connector M12, 12-pin, 5 m cable (Z 201.M05) – Female connector M12, 12-pin, 10 m cable (Z 201.M10) Female connector M12, 12-pin, 10 m cable (Z 201.M10)

Article no.:11142902

  • Female connector M12 with screwable nut
  • With shielded cable
  • Cable for flexible cable carriers
  • Protection IP 67, IP 69K


To the top