Technical data
Technical data - electrical ratings
Voltage supply
  • 10...30 VDC
Consumption w/o load
  • ≤60 mA (24 VDC)
Initializing time
  • ≤170 ms after power on
Interface
  • SSI
Function
  • Linear position feedback
Resolution
  • 0,0589 mm/step
Linearity
  • ±0.52 % full scale output (f.s.o.)
Absolute accuracy
  • ±0,93 % f.s.o. (+25 °C)
  • ±1,02 % f.s.o. (-40...+85 °C)
Sensing method
  • Magnetic
Code
  • Gray or binary
Inputs
  • SSI clock
  • Zero setting input
Output stages
  • SSI data: Linedriver RS422
Interference immunity
  • DIN EN 61000-6-2
Emitted interference
  • DIN EN 61000-6-4
Technical data - mechanical design
Protection DIN EN 60529
  • IP 65 (encoder)
Material
  • Encoder housing: aluminium
  • Cable-pull housing: PA6 GF30
  • Cable: Stainless steel cable coated with polyamide
Operating temperature
  • -40...+85 °C
Service life
  • Typ. >500000 strokes
Measuring length
  • 3,4 m
Distance/revolution
  • 241,9 +1.2/-0.8 mm
Cable acceleration
  • ≤50 m/s²
Cable diameter
  • 0,8 mm
Pull-in force
  • >3 N
Pull-out force
  • ≤9 N
Relative humidity
  • 95 % temporary condensing
Resistance
  • DIN EN 60068-2-6 Vibration 10 g, 10-2000 Hz
  • DIN EN 60068-2-27 Shock 50 g, 11 ms
Weight approx.
  • 400 g
Connection
  • Flange connector M12, 8-pin
  • Cable 2 m
Bending radius
  • Cable: >55 mm
Special characteristics
  • Coated electronic
Instruction
  • Please consider the assembly instructions

Downloads
Installation and operating instructions
Brochures / Catalogs
Declaration of conformity

Accessories
Connectors and cables
Female connector M12, 8-pin, straight, without cable

Article no.: 10146775


To the top