|
|
|
---|---|---|
|
||
Cable | ||
AWG | 24 | |
Acceleration (C-track) | max. 4 m/s² | |
Bending radius (fixed) | min. 8 × outer diameter | |
Bending radius (mobile) | min. 15 × outer diameter | |
Cable diameter | 8.9 mm ± 5% | |
Cable length | 200 cm | |
Cable weight | approx. 116.6 g/m | |
Cable: Temperature range (fixed) | - 40 ...+ 80 °C | |
Cable: Temperature range (mobile) | - 30 ...+ 70 °C | |
Cable: Test voltage | 2 kV AC core-core ; 2 kV AC core-shield | |
Characteristic impedance | 100 Ohm ± 15% | |
Conductor structure | 7 × 0.203 mm | |
Conductor: Material | Copper, bare | |
External sheath: Color | Green | |
External sheath: Material | PUR | |
Insulation resistance | min. 5 MOhm x m | |
Insulation: Material | PE | |
Length tolerance | + 10 cm | |
No. of torsion cycles | approx. 1000000 Cycles | |
No. of bending cycles (C-track) | approx. 2000000 Cycles | |
Nominal voltage | 300 V | |
Number and diameter of wires | 8x0,227 | |
Number of wires | 8 | |
Paired stranding | Yes | |
Protocols | CAT6A | |
Shielded | Yes | |
Shielding: Covering | approx. 85 % | |
Shielding: Material | Copper, tinned; PET aluminium coated | |
Signal delay | 5.2 ns/m | |
Single wire diameter | 0.203 mm | |
Torsion stress in ° | ± 180 °/m | |
Total stranding | 4 x 2 wires strand to pair, pairs strand arround central seperator | |
Transmission rate | 10 GBit/s | |
Travel speed (C-track) | max. 4 m/s | |
Traversing path (horizontal) | max. 5 m | |
Wire 1: Color | OGWH | |
Wire 2: Color | OG | |
Wire 3: Color | GNWH | |
Wire 4: Color | GN | |
Wire 5: Color | BNWH | |
Wire 6: Color | BN | |
Wire 7: Color | BUWH | |
Wire 8: Color | BU | |
Wire cross section | 0.227 mm² | |
Wire diameter incl. isolation | 1.05 mm ± 5% | |
Wire processing | No | |
Cables | ||
AWG | 24 | |
Cable diameter | 8.9 mm ± 5% | |
Cable length | 200 cm | |
Conductor structure | 7 × 0.203 mm | |
External sheath: Color | Green | |
External sheath: Material | PUR | |
Length tolerance | + 10 cm | |
Shielded | Yes | |
Wire cross section | 0.227 mm² | |
Commercial data | ||
Eclass | 27061801 | |
Electrical data | ||
Connectors | M12/x-coded, screw lock RJ45 |
|
Contact resistance | max. 30 mOhm | |
Nominal voltage | 300 V | |
Number of poles | 8 | |
Operating voltage | max. 60 V DC | |
Operating current per contact | max. 0.5 A | |
Environmental conditions | ||
Cable: Flame resistance | Conform UL 1581 §1090, §1100 (FT2), IEC 60332-1-2 Std. | |
Cable: Oil resistance | Conform IEC 60811-2-1, ASTM IRM 901 Std. | |
Cable: Silicone-free | Yes | |
Cable: Temperature range (fixed) | - 40 ...+ 80 °C | |
Dragchain capable | Yes | |
Flame resistance | UL AWM 20622 | |
Head A: Acid and alkali resistant | No | |
Head A: Chemical resistance | No | |
Head A: Flame resistance | HB (UL 94) | |
Head A: Oil resistance | ASTM 1 oil, mineral oils, limited to hydraulic oils | |
Head A: Pollution degree | 3 | |
Head B: Chemical resistance | No | |
Head B: Flame restistance | HB (UL 94) | |
Head B: Pollution degree | 3 | |
Protection class | IP 40 | |
Temperature range (fixed) | - 25 ...+ 80 °C | |
Temperature range (mobile) | - 25 ...+ 70 °C | |
Interface | ||
Data interface | 10 GigE GigE |
|
Mechanical data | ||
Acceleration (C-track) | max. 4 m/s² | |
Bending cycles | 1000000 | |
Bending radius (fixed) | min. 8 × outer diameter | |
Bending radius (mobile) | min. 15 × outer diameter | |
Cable length [m] | 2 m | |
Head A: Degree of protection | IP66K, IP67 | |
Head B: Degree of protection | IP20 | |
Material | TPU, halogen-free | |
No. of torsion cycles | approx. 1000000 Cycles | |
No. of bending cycles (C-track) | approx. 2000000 Cycles | |
Smallest bending radius static | 35.4 mm | |
Torsion stress in ° | ± 180 °/m | |
Travel speed (C-track) | max. 4 m/s | |
Use in cable carriers | yes, flexible cable | |
Weight | ≤ 140 g | |
Side A | ||
Head A: Angle cable outlet | 0° | |
Head A: Body color | Black | |
Head A: Coding | X | |
Head A: Connection | M12 | |
Head A: Gender | Male | |
Head A: Knurled nut material | Zinc-pressure die casting, surface Ni | |
Head A: LED | No | |
Head A: No. of poles | 8 | |
Head A: Tightening torque | 0.6 Nm | |
Head A: Width across flats | AF13 | |
Labeling sleeve side A | Yes | |
Side B | ||
Head B: Angle cable outlet | 0° | |
Head B: Body color | Black | |
Head B: Connection | RJ45 | |
Head B: Gender | Male | |
Head B: LED | No | |
Head B: No. of poles | 8 | |
Labeling sleeve side B | Yes |