Switzerland
ch
English
+41 52 728 11 22
Menu
Search
News
Press
Contact Us
Products
Products
Product Overview
Object detection
Object detection
Sensors, proximity switches and light barriers for object and position detection.
Inductive proximity switches
Light barriers/photoelectric sensors
Fiber optic sensors
Capacitive sensors
Ultrasonic sensors
Magnetic proximity sensors
Precision mechanical switches
Edge measurement and detection
Light-band sensors
Label sensors
Accessories sensors
Distance measurement
Distance measurement
Sensors for detecting distances and distance information from the µm range to 60 m.
Laser distance sensors
Ultrasonic distance sensors
Radar sensors
Inductive distance sensors
Linear magnetic encoders
Measuring wheel encoders
Cable transducers
Accessories sensors
Smart Vision Sensors
Smart Vision Sensors
Easy handling and implementation of efficient check and control tasks as well as vision-guided robotics.
Smart 2D profile sensors
VeriSens vision sensors
Easy control of Universal Robots
Industrial cameras / image processing
Industrial cameras / image processing
Camera-based inspection, identification and process control.
Industrial cameras
Software
Starter Kits
Tools
Custom cameras
Accessories image processing
VeriSens vision sensors
Identification
Identification
Reading and evaluation of 1D/2D codes and texts.
Multicode Reader IDC200
Text reader (OCR/OCV) with code reading function
Starter Kits
Accessories image processing
Rotary encoders / angle sensors
Rotary encoders / angle sensors
Measuring and monitoring of rotary speed and rotary shaft positions at machines, installations and electrical drives.
Industrial encoders absolute
Industrial encoders incremental
Bearingless encoders
Encoders for synchronous motors
HeavyDuty encoders absolute
HeavyDuty encoders incremental
HeavyDuty tacho generators / resolvers
HeavyDuty speed switches / monitors
HeavyDuty combinations
Programmable encoders
Functional safety encoders
Real-time Ethernet encoders
Rotary encoders for offshore and marine applications
Accessories
Inclination / acceleration sensors
Inclination / acceleration sensors
Measurement of inclination, acceleration and vibration.
Inclination sensors
Dynamic inclination sensors
Vibration / acceleration sensors
Process sensors
Process sensors
Automation of process technology with transmitters, sensors and measuring equipment for the parameters of pressure, temperature, fill level, flow and conductivity of gaseous, liquid, paste-like and granular media.
Pressure measurement
Level sensors
Flow measurement
Liquid analysis
Temperature measurement
CombiView DFON touch display
Accessories process sensors
Force sensors and strain sensors
Force sensors and strain sensors
Force and strain measurement in machines, installations, and tools.
Force sensors
Strain sensors
Measuring amplifiers
Customised solutions
Cavity pressure sensors
Strain measurement in holes
Counters / displays
Counters / displays
Detect, display and control process data and measured values easily and clearly.
Displays
Totalizers
Time counters and hour counters
Preselection counters
Accessories for counters and displays
Accessories
Accessories
Always the right accessory for your sensor and your application.
Accessories rotary encoders / angle sensors
Accessories counters / displays
Accessories sensors
Accessories process sensors
Accessories image processing
Cable/connectivity
Cable/connectivity
Cable/connectivity
Easy connection, parameterization and usability
Cables/plugs
IO-Link Master
Baumer Sensor Suite
USB-C CAN Adapter
Format adjustment
Format adjustment
Efficient spindle positioning of machine axes
NM170
NM172
NM174
Solutions
Solutions
Solutions in focus
Learn more about holistic sensor solutions with added value for selected application fields.
Digitalization
Food and beverage
Feeder technology
Metal and steel
Mobile Machines
Packaging industry
Railway Industry
Robotics – End-of-Arm Tooling
Pharmaceutical industry
Company
Company
Company
An international family-owned business with a passion for sensor technology, encoders, measuring instruments and components for automated image processing
Locations
Management
Values
History
Research & Development
Operational Excellence
Awards
Baumer Innovation Center Switzerland
High-Tech Center Lake Constance
Certificates
Supplier for Baumer
Environmental Management
Exhibitions
Career
Career
Working at Baumer
R&D | Industrial Engineering
Product Management
Marketing & Sales
Production, Procurement & Logistics
Shared Services
Young Talents
Career News
Vacancies
Service & Support
Service & Support
Service & Support
Contact details
Know-how
Serial number search
Repair & Claim Management
Product Overview
Rotary encoders / angle sensors
Offshore rotary encoders
Rotary encoders for offshore and marine applications
Built for the sea
High tightness and corrosion resistance in adverse conditions on deck
Designed for a long service life and extended maintenance intervals
Variations with DNV-GL approval for offshore and marine applications
Rotary encoder solutions for every type of mounting
Open in product selector
Share
Applications
Downloads
Applications
Downloads
Rotary encoder with long-term sealing for offshore and marine applications
POG 83
Incremental rotary encoder
Solid shaft ø11 mm with EURO flange B10
Stainless steel housing
Tested long-term sealing with an expanded test series beyond DNV-GL
Protection class IP 66, IP 67, and IP 69K
M23 flange box and circular plug-in connector in stainless steel
Open in product selector
Blind hollow shaft up to ø17 mm
HOG 10
Incremental HeavyDuty rotary encoder
Stainless steel housing
Protection class IP 66
High-performance output driver for cable lengths up to 550 m
Hybrid bearing for increased service life
Cable output or terminal box
To the product
Solid shaft ø11 mm
POG 10
Incremental HeavyDuty rotary encoder
Stainless steel housing
Protection class IP 66
High-performance output driver for cable lengths up to 550 m
Cable output or terminal box
To the product
Cone shaft or blind hollow shaft up to 20 mm
HOG 11 - DNV-GL
Incremental HeavyDuty rotary encoder
Stainless steel housing
Protection class IP 67
High-performance output driver for cable lengths up to 550 m
Hybrid bearing for increased service life
Terminal box or axial terminal cover
To the product
Solid shaft ø11 mm with EURO flange B10
POG 11
Incremental HeavyDuty rotary encoder
Stainless steel housing
Protection class IP 67
High-performance output driver for cable lengths up to 550 m
Terminal box
To the product
Through hollow shaft up to ø740 mm
MHGE 100 - MHGE 800
Non-bearing incremental HeavyDuty rotary encoder
DNV-GL approval optional
Protection class IP 67 (sensor head)
High-performance output driver for cable lengths up to 550 m
Terminal box or flange box M23
Through hollow shaft up to ø36 mm
HOG 131
Incremental HeavyDuty rotary encoder
Housing with special surface protection
Protection class IP 56
High-performance output driver for cable lengths up to 550 m
Hybrid bearing for increased service life
Terminal box
To the product
Design 105 mm – hollow shaft or cone shaft
HMG10
Hollow shaft ø12 ... 20 mm
Cone shaft ø17 mm (1:10)
Total resolution up to 40 bits
SSI, CANopen, Profibus-DP, Profinet, EtherCAT, EtherNet/IP
Terminal box or flange connector
Open in product selector
Design 115 mm – solid shaft with EURO flange B10
PMG10
Solid shaft ø11 mm with EURO flange B10
Total resolution up to 40 bits
SSI, CANopen, Profibus-DP, Profinet, EtherCAT, EtherNet/IP
Terminal box or flange connector
Open in product selector
Applications
On-deck cranes
Floating cranes
On-deck motors and winches
Downloads
show all
Brochures / Catalogs
Brochure – Selection Guide Encoders and angle measurement
FR
(
pdf
| 2 MB)
DE
(
pdf
| 2 MB)
EN
(
pdf
| 2 MB)
To the top