기술 데이터
Technical data - electrical ratings
Voltage supply
  • 8...30 VDC
  • 14...30 VDC
Consumption typ.
  • 35 mA (24 VDC, w/o load)
Initializing time
  • ≤ 170 ms after power on
Interface
  • Analog 0...10 V / 0.5...4.5 V / 4...20 mA
Load resistor
  • Between Out/0 V >1 kΩ / voltage output 0...10 V
  • Between Out/0 V >2 kΩ / voltage output 0.5...4.5 V
  • 500 Ω / current output
Function
  • Linear position feedback
Measuring range
  • Up to 4.7 m
Resolution
  • 0,1 mm/step
Linearity typ.
  • ±0.1 % FS (measuring length 2.3 m)
  • ±0.2 % FS (measuring length 4.7 m)
Absolute accuracy typ.
  • ±0,1 % FS (+25 °C / measuring length 2.3 m)
  • ±0,2 % FS (+25 °C / measuring length 4.7 m)
Sensing method
  • Magnetic
Code
  • Programmable
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Technical data - mechanical design
Protection EN 60529
  • IP 67 (housing, drainage holes closed)
  • IP 54 (cable inlet)
Material
  • Cable: stainless steel cable AISI 316 coated with nylon PA12
  • Housing: plastic and alumimium
Operating temperature
  • -40...+85 °C
Measuring length
  • 2,3 m
  • 4,7 m
Cable acceleration
  • ≤50 m/s²
Cable diameter
  • 0,7 mm
Cable fastening
  • Eyelet
  • Height: 5 mm
  • Internal diameter: 8 mm
  • Outer diameter: 15 mm
Pull-in force
  • >1,5 N (pull-in force reduced at low temperatures)
Pull-out force
  • ≤8 N
Relative humidity
  • 95 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration 20 g, 58-2000 Hz
  • EN 60068-2-27
  • Shock 50 g, 11 ms
Weight approx.
  • 625 g
Connection
  • Flange connector M12, 5-pin
  • Cable 2 m, radial
Instruction
  • Please consider the assembly instructions

다운로드
Data sheet
Declaration of conformity
CAD

맨 위로