• 영상
  • 상품명
  • Product group
  • Product description
  • Features

속성으로 필터링

Product group

Output circuit

Response time / release time

Wave length

Repeat accuracy

Hysteresis

Belt speed

Light source

Type

Min. label gap

Label thickness

Light indicator

Output indicator

Protection class

Depth

Operating temperature

Sensitivity adjustment

Switching frequency

Housing material

Height / length

Penetration depth

Fork width Sb

Width / diameter

Connection types

Design

Reverse polarity protection

Current consumption max. (no load)

Voltage drop Vd

Output function

IO-Link

Short circuit protection

Output current

Baud rate

Voltage supply range +Vs

Interface

Features

Product description

영상 상품명 Product group Product description Features
OL05.I-GP1B.7WN

제품번호: 11224132

Product group
  • Fork sensors
Product description
  • Label sensors
Features
  • Pulsed infrared diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 67
문의
UL06-GP2J.7AF

제품번호: 11224118

Product group
  • Ultrasonic through beam sensors
Product description
  • Label sensors
Features
  • IO-Link / push-pull
  • Connector M12 5 pin
  • 60 °C
  • IP 67
문의
UL06-GP2J.7AF/H014

제품번호: 11224130

Product group
  • Ultrasonic through beam sensors
Product description
  • Label sensors
Features
  • IO-Link / push-pull
  • Connector M12 5 pin
  • 60 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로