• 영상
  • 상품명
  • Measuring range
  • Resolution
  • Accuracy (+25 °C)
  • Interface

속성으로 필터링

Measuring range

Accuracy (+25 °C)

Interface

Connection

Protection EN 60529

Approvals

영상 상품명 Measuring range Resolution Accuracy (+25 °C) Interface
GIM140R - 1-dimensional, analog Measuring range
  • 0...30°, 0...60°, 0...90°, 0...120°, 0...180°, 0...270°, 0...360°
Resolution
  • 0,2 °
Accuracy (+25 °C)
  • ±0.4°
Interface
  • Analog (4...20 mA / 0.5...4.5 V / 0...10 V)
문의
GIM140R - 1-dimensional, CANopen® Measuring range
  • 0...360°
Resolution
  • 0,1 °
Accuracy (+25 °C)
  • Typ. ±0.2°
Interface
  • CANopen®
문의
GIM140R - 2-dimensional, analog Measuring range
  • ±10°/±30°/±45°/±60°
Resolution
  • 0,05 °
Accuracy (+25 °C)
  • ±0.4°
Interface
  • Analog (4...20 mA / 0.5...4.5 V / 0...10 V)
문의
GIM140R - 2-dimensional, CANopen® Measuring range
  • ±10°/±30°/±45°/±60°
Resolution
  • 0,1 °
Accuracy (+25 °C)
  • Typ. ±0.2°
Interface
  • CANopen®
문의
GIM500R - 1-dimensional Measuring range
  • 0...90°, 0...120°, 0...180°, 0...270°, 0...360°
Resolution
  • 0,01 ° CANopen®
  • 0,01 ° SAE J1939
  • 12 bit Analog
Accuracy (+25 °C)
  • Typ. ±0.1°
Interface
  • CANopen®
  • SAE J1939
  • Analog (4...20 mA / 0.5...4.5 V / 0...5 V / 0...10 V)
문의
GIM500R - 2-dimensional Measuring range
  • ±10°/±30°/±45°/±60°/±90°
Resolution
  • 0,01 ° CANopen®
  • 0,01 ° SAE J1939
  • 12 bit Analog
Accuracy (+25 °C)
  • Typ. ±0.1°
Interface
  • CANopen®
  • SAE J1939
  • Analog (4...20 mA / 0.5...4.5 V / 0...5 V / 0...10 V)
문의
GIM600R - 1-dimensional Measuring range
  • 0...360°
Resolution
  • ≥ 0,001 ° CANopen®
  • 0,1 ° SAE J1939
Accuracy (+25 °C)
  • Typ. ±0.1°
Interface
  • CANopen®
  • SAE J1939
문의
GIM600R - 2-dimensional Measuring range
  • ±90°
Resolution
  • ≥ 0,001 ° CANopen®
  • 0,01 ° SAE J1939
Accuracy (+25 °C)
  • Typ. ±0.1°
Interface
  • CANopen®
  • SAE J1939
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로