• 영상
  • 상품명
  • Product group
  • Housing
  • Scanning range Sd
  • Features

속성으로 필터링

Reichweite max.

Gehäuse

Gehäuseausführung

Ausgangsschaltung

Anschlussart

Besondere Eigenschaften

Arbeitstemperatur

Auflösung

Einstellbarkeit

영상 상품명 Product group Housing Scanning range Sd Features
UNAR 12I9914/S14H

제품번호: 11182608

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 12 mm x 70 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 20 … 200 mm
Features
  • Current output
  • Connector M12
  • 60 °C
  • IP 67
문의
UNAR 12U9914/S14H

제품번호: 11141423

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 12 mm x 70 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 20 … 200 mm
Features
  • Voltage output
  • Connector M12
  • 60 °C
  • IP 67
문의
UNAR 18I6912/S14G

제품번호: 10162125

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 18 mm x 91,5 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 60 … 400 mm
Features
  • Current output
  • Connector M12
  • 60 °C
  • IP 67
문의
UNAR 18U6912/S14G

제품번호: 10160748

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 18 mm x 91,5 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 60 … 400 mm
Features
  • Voltage output
  • Connector M12
  • 60 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로