Data sheet – EAM580-B - SSI
Data sheet – EAM580-B - SSI
Data sheet – EAM580-B - SSI
Data sheet – EAM580-B - SSI
EAM580 - SSI
Brochure – Magnetic absolute encoders EAM580 / EAM360
Brochure – Magnetic absolute encoders EAM580 / EAM360
Brochure – Magnetic absolute encoders EAM580 / EAM360
Brochure – Magnetic absolute encoders EAM580 / EAM360
Brochure – Magnetic absolute encoders EAM580 / EAM360
Brochure – Magnetic absolute encoders EAM580 / EAM360
DoC / CoC - EAM580
EAM580 / EAM580R: Blind hollow shaft ø12 mm, cable radial, with stator coupling, IP65/IP67
EAM580 / EAM580R: Blind hollow shaft ø12 mm, cable radial, without stator coupling, IP65/IP67
EAM580 / EAM580R: Blind hollow shaft ø12 mm, cable radial, pin torque support, IP65/IP67
EAM580 / EAM580R: Blind hollow shaft ø12 mm, M12 radial, with stator coupling, IP65/IP67
EAM580 / EAM580R: Blind hollow shaft ø12 mm, M12 radial, without stator coupling, IP65/IP67
EAM580 / EAM580R: Blind hollow shaft ø12 mm, M12 radial, pin torque support, IP65/IP67
EAM580 / EAM580R: Blind hollow shaft ø14 mm, cable radial, with stator coupling, IP65/IP67
EAM580 / EAM580R: Blind hollow shaft ø14 mm, cable radial, without stator coupling, IP65/IP67
EAM580 / EAM580R: Blind hollow shaft ø14 mm, cable radial, pin torque support, IP65/IP67
EAM580 / EAM580R: Blind hollow shaft ø14 mm, M12 radial, with stator coupling, IP65/IP67
EAM580 / EAM580R: Blind hollow shaft ø14 mm, M12 radial, without stator coupling, IP65/IP67
EAM580 / EAM580R: Blind hollow shaft ø14 mm, M12 radial, pin torque support, IP65/IP67
EAM580 / EAM580R: Blind hollow shaft ø15 mm, cable radial, with stator coupling, IP65/IP67
EAM580 / EAM580R: Blind hollow shaft ø15 mm, cable radial, without stator coupling, IP65/IP67
EAM580 / EAM580R: Blind hollow shaft ø15 mm, cable radial, pin torque support, IP65/IP67
EAM580 / EAM580R: Blind hollow shaft ø15 mm, M12 radial, with stator coupling, IP65/IP67
EAM580 / EAM580R: Blind hollow shaft ø15 mm, M12 radial, without stator coupling, IP65/IP67
EAM580 / EAM580R: Blind hollow shaft ø15 mm, M12 radial, pin torque support, IP65/IP67
EAM580: Blind hollow shaft ø12 mm, M23 radial, with stator coupling, IP65/IP67
EAM580: Blind hollow shaft ø12 mm, M23 radial, without stator coupling, IP65/IP67
EAM580: Blind hollow shaft ø12 mm, M23 radial, pin torque support, IP65/IP67
EAM580: Blind hollow shaft ø14 mm, M23 radial, with stator coupling, IP65/IP67
EAM580: Blind hollow shaft ø14 mm, M23 radial, without stator coupling, IP65/IP67
EAM580: Blind hollow shaft ø14 mm, M23 radial, pin torque support, IP65/IP67
EAM580: Blind hollow shaft ø15 mm, M23 radial, with stator coupling, IP65/IP67
EAM580: Blind hollow shaft ø15 mm, M23 radial, without stator coupling, IP65/IP67
EAM580: Blind hollow shaft ø15 mm, M23 radial, pin torque support, IP65/IP67
Set of spring washers - EAM580
Stator coupling, double-arm, bolt circle ø68 mm, mounting M4
Article no.: 11136718 |
|
Female connector M12, 8-pin, straight, without cable
Article no.: 10146775 |
||
Female connector M23, 12-pin, straight, without cable
Article no.: 10116717 |
||
Female connector M12, 12-pin, straight, without cable
Article no.: 11078614 |
|
|
Female connector M12, 12-pin, straight, shielded, 2 m cable (ESG 34JP0200G)
Article no.: 11048452 |
|
|
Female connector M12, 12-pin, straight, shielded, 10 m cable (ESG 34JP1000G)
Article no.: 11048455 |
|
|
Female connector M23, 12-pin, CW, with cable 1 m
Article no.: 11095302 |
|
|
Female connector M23, 12-pin, CW, with cable 2 m
Article no.: 11100408 |
|
|
Female connector M23, 12-pin, CW, with cable 5 m
Article no.: 11100430 |
|
|
Female connector M23, 12-pin, CW, with cable 10 m
Article no.: 11100431 |
|