Technical data
Technical data
Nominal voltage
  • 30 V
Nominal current
  • 1.5 A
Core diameter
  • 1.00 +0.05 mm
Core cross-section
  • 12 x 0.14 mm²
Cable length
  • 2 m, 5 m, 10 m (further length upon request)
Bending radius
  • 85 mm
Outer diameter
  • 8.5 mm
Isolation resistance
  • ≥100 MΩ
Conductor resistance
  • 142 Ω/km (20 °C)
Material
  • Cable sheath: PUR black
Technical data - mechanical design
Protection EN 60529
  • IP 65
  • IP 68
  • IP 69K

Downloads
EPLAN

To the top