Product portfolio
The selected altAttribute does not exist!

Industry incremental – 58 mm

EIL580P

  • Shaft ø4 ... 10 mm and hollow shaft ø8 ... 15 mm
  • Clamping flange, servo flange or square flange
  • Blind or through hollow shaft
  • Parameterization: Pulses per revolution 1 ... 65 536, output level HTL / TTL, signal sequence and zero pulse
  • Programming with PC software or handheld device
Open in product selector
The selected altAttribute does not exist!

Motor feedback incremental – hollow shaft up to 1 inch

HS35P

  • Hollow shaft ø9,5 ... 25 mm
  • 1 ... 8192 ppr programmable
  • HTL / TTL output level, pulse sequence and zero pulse programmable
  • Programmable with PC software or handheld
To the product
The selected altAttribute does not exist!

HeavyDuty absolute

HMG10P / PMG10P

  • Shaft ø11 mm with EURO flange B10, hollow shaft ø12 ... 20 mm and cone shaft ø17 mm
  • Programmable: SSI absolute signal, switching speed and pulse number
  • Current signal monitoring free from feedback on encoder communication
  • Programming by WLAN adaptor
Open in product selector
The selected altAttribute does not exist!

HeavyDuty incremental

HMG10P / PMG10P

  • Shaft ø11 mm with EURO flange B10, hollow shaft ø12 ... 20 mm and cone shaft ø17 mm
  • 2 x number of pulses 1 ... 131072 configurable
  • Parameterization: switching speed and number of pulses
  • Non-interfering monitoring of actual signals
  • Programming with WLAN adapter
Open in product selector
The selected altAttribute does not exist!

PC Software

For EIL580P and HS35P

  • Convenient programming of several encoders connected in series
  • Automatic detection of neighboring devices
  • On-screen diagnostics
  • Individualized label printing as an option
To the product
The selected altAttribute does not exist!

Handheld programming tool

For EIL580P and HS35P

  • Convenient and quick programming
  • 4 user-assignable buttons
  • Intuitive menu navigation
  • Standard AA battery supply
To the product
The selected altAttribute does not exist!

Wireless LAN adapter for easy programming

For HMG10P / PMG10P

  • Programming adapter with integrated web server, access via wireless LAN and EtherNET
  • Automatic detection of connected devices
  • Diagnostic function with screen output
  • Voltage supply

 

 

To the product
The selected altAttribute does not exist!

Smart connected incremental encoders

EB200E

  • Easy speed feedback
  • Resolution up to 1024 ppr
  • IO-Link for cost-efficient integration and parameterization
  • Speed monitoring function
  • For shafts up to ø 47.9 mm
Open in product selector

Tutorials

Your benefits
  • New possibilities of commissioning, service and maintenance
    • The unrivalled Baumer portfolio of programmable encoders offers the right solution for every application – optimized for quick availability and minimized downtime
  • Quickly integrated in your application
    • Intuitively by PC, tablet or smartphone – even when already installed in the system
    • Easy parameter download simplifies documentation
  • Reduced variation and inventory cost
    • As a system integrator, maintenance technician or wholesaler, you can solve a large number of applications with just a few mechanical variants thanks to maximum configuration flexibility
  • Easy handling, quickly ready for operation
    • Thanks to the intuitive Baumer programming solutions, operators with very different levels of experience and know-how will be immediately ready to start
       

Applications

Precise position and speed feedback in multi-faceted applications, such as:

  • Asynchronous motors in drive technology
  • Mechanical and plant engineering
  • Special machine engineering
  • Elevator technology
  • Packing machines
  • Labelling solutions
  • Textile and printing machines
  • Wind power
  • Steel and rolling mills
  • Port and crane installations
  • Large engines and generators

Technology

Downloads


To the top