Mar 4, 2025

The most precise laser distance sensor in its class: new OM60 by Baumer
The innovative OM60 design not only provides extremely precise measured values but also maximum temperature stability.

With a completely newly developed sensor design for laser distance measurement, Baumer is advancing into a performance range previously unattained in this class. With exceptional measurement performance in a compact housing, new and high-performance laser distance sensor OM60 further raises the benchmark for precision: ±3 μm maximum linearity deviation and outstanding 0.12 μm repeatability.

Maximum temperature stability

The innovative sensor design not only provides extremely precise measured values even on surfaces difficult to detect but also ensures maximum temperature stability. This is why OM60 is one of the most reliable laser distance sensors in its class. Preferred application fields are position and quality control as well as thickness measurement which require highest precision in distance measurement. OM60 is therefore ideal for demanding tasks in industries such as automotive, electronics production and robotics.

OM60 not only sets standards with unique performance features. It also stands out in terms of operation and commissioning thanks to intuitive parameterization with the Baumer Sensor Suite and fast integration via IO-Link or Modbus RTU interfaces.

With the OM60, sensor expert Baumer is once again demonstrating user-focused innovative strength in optical sensors. The new product ideally completes the Baumer portfolio of laser distance sensors with a performant product in compact design.

Further information: www.baumer.com/OM60


Further information


Press download

Press contact
To the top