High quality products also with maximum food safety in different packaging – these consumer requirements greatly influence the production processes and quality control. These factors in turn are used as the requirement profiles for our sensors. With our corresponding technologies we support the required flexibility in the most diverse machine applications.
Ultrasonic distance sensor with extremely narrow sound beam
High quality assurance
Linearized measuring range with 0.5 mm repeat accuracy Reliable ultrasonic retroreflective barrier principle Reduced decision-making costs
Up to 150 mm detection range for a diverse range of media Response times of less than 7 ms (measuring) Response times of 1.3 ms (switching)
Diffuse sensors with background suppression
Reduced production costs and times
Visible light spot for easy sensor alignment No reflector necessary High operational reliability
High machine flexibility as different colors and shapes are reliably detected Immunity to background reflections and extraneous light ensures a stable detection process
Direct connection of incremental rotary encoder to the smart camera for speed-independent quality control
High quality control reliability
Virtually jitter-free rotary encoder signals allow precision camera triggering over the entire speed range Monolithic opto-ASIC with high integration density facilitates stable signals even under shock and vibration conditions in continuous operation Robust sealing concept for guaranteed high protection class IP 67 High degree of flexibility
Flexible parameterization from 1 ... 65536 pluses/ revolution Selectable TTL or HTL output signal level
Image processing and identification with vision sensor
High operational reliability
Contour-based evaluation by FEX® image processor for stable quality control also with fluctuating surface properties Easy and reliable setup of color checks with ColorFEX® 3D color assistant Robust thanks to industrial design in rugged metal enclosure of protection class IP 67 High degree of flexibility
No mechanical object alignment necessary thanks to automatic FEXLoc® 360 ° position tracking 22 different check tools are able to check up to 32 features per job Up to 255 jobs can be stored in the sensor with backup option via FTP server High-speed mode with up to 100 checks/minute XC series with interchangeable lenses, including patented modular IP 67 lens protection
Web interface with MultiViewer to display up to 16 VeriSens® on one screen
Reduced implementation time and costs
Configurable web interface for application-specific operation and monitoring in only a few minutes No additional software costs Integrated VeriFlash flash controller for reduced programming and integration expenditure Error image memory in sensor Integrated FTP client allows error images to be stored on a FTP server