Technical data
Technical data - electrical ratings
Voltage supply
  • 5 VDC ±5 %
  • 8...30 VDC
  • 4.75...30 VDC
Reverse polarity protection
  • Yes
Short-circuit proof
  • Yes (HTL)
  • Yes (TTL, max. 1 s and 1 signal)
Consumption w/o load
  • ≤70 mA
Pulses per revolution
  • 100 … 5000
Phase shift
  • 90 ° ±10°
Duty cycle
  • 40…60 %
Reference signal
  • Zero pulse, width 90° ±10 %
Sensing method
  • Optical
Output frequency
  • ≤300 kHz (TTL)
  • ≤160 kHz (HTL)
Output signals
  • A+, B+, R+, A-, B-, R-
Output stages
  • TTL/RS422
  • HTL/push-pull
Interference immunity
  • DIN EN 61000-6-2
Emitted interference
  • DIN EN 61000-6-3
Approval
  • UL 508 / CSA 22.2
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø8...15 mm (through hollow shaft)
Protection DIN EN 60529
  • IP 65 (without shaft seal)
  • IP 67 (with shaft seal)
Operating speed
  • ≤3000 rpm (+20 °C, IP 67)
  • ≤6000 rpm (+20 °C, IP 65)
Starting torque
  • ≤0,025 Nm (+20 °C, IP 65)
  • ≤0,03 Nm (+20 °C, IP 67)
Material
  • Housing: aluminium die-cast
  • Flange: aluminium
Operating temperature
  • -40...+85 °C
Relative humidity
  • 90 % non-condensing
Resistance
  • DIN EN 60068-2-6 Vibration 30 g, 10-2000 Hz
  • DIN EN 60068-2-27 Shock 250 g, 6 ms
Connection
  • Flange connector M12, 8-pin
  • Flange connector M23, 12-pin
  • Cable
Weight approx.
  • 300 g

Downloads
3D CAD data
  • EIL580: Through hollow shaft ø10 mm, clamping ring at A side, cable radial, stator coupling, IP65 / STEP (EIL580-TT10.5Lx.xxxxx.A)

  • EIL580: Through hollow shaft ø12 mm, clamping ring at A side, cable radial, without stator coupling, IP65 / STEP (EIL580-TN12.5Rx.xxxxx.A)

  • EIL580: Through hollow shaft ø12 mm, clamping ring at A side, connector M12 radial, stator coupling, IP65 / STEP (EIL580-TT12.5Bx.xxxxx.A)

  • EIL580: Through hollow shaft ø12 mm, clamping ring at A side, connector M23 radial, stator coupling, IP65 / STEP (EIL580-TT12.5Fx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, cable radial, without stator coupling, IP65 / STEP (EIL580-TN14.5Rx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, cable radial, without stator coupling, IP67 / STEP (EIL580-TN14.7Rx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, cable radial, stator coupling, IP65 / STEP (EIL580-TT14.5Rx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, cable radial, stator coupling, IP67 / STEP (EIL580-TT14.7Rx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, cable radial, pin torque support 3 mm, IP67 / STEP (EIL580-TP14.7Rx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, cable tangential, without stator coupling, IP65 / STEP (EIL580-TN14.5Px.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, cable tangential, without stator coupling, IP67 / STEP (EIL580-TN14.7Px.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, cable tangential, stator coupling, IP65 / STEP (EIL580-TT14.5Px.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, cable tangential, stator coupling, IP67 / STEP (EIL580-TT14.7Px.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, cable tangential, pin torque support 3 mm, IP65 / STEP (EIL580-TP14.5Px.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, cable tangential, pin torque support 3 mm, IP67 / STEP (EIL580-TP14.7Px.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, connector M12 radial, without stator coupling, IP65 / STEP (EIL580-TN14.5Bx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, connector M12 radial, without stator coupling, IP67 / STEP (EIL580-TN14.7Bx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, connector M12 radial, stator coupling, IP65 / STEP (EIL580-TT14.5Bx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, connector M12 radial, stator coupling, IP67 / STEP (EIL580-TT14.7Bx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, connector M12 radial, pin torque support 3 mm, IP65 / STEP (EIL580-TP14.5Bx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, connector M12 radial, pin torque support 3 mm, IP67 / STEP (EIL580-TP14.7Bx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, without stator coupling, IP65 / STEP (EIL580-TN14.5Fx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, without stator coupling, IP67 / STEP (EIL580-TN14.7Fx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, stator coupling, IP65 / STEP (EIL580-TT14.5Fx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, stator coupling, IP67 / STEP (EIL580-TT14.7Fx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, pin torque support 3 mm, IP65 / STEP (EIL580-TP14.5Fx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, pin torque support 3 mm, IP67 / STEP (EIL580-TP14.7Fx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, cable radial, without stator coupling, IP65 / STEP (EIL580-TNB4.5Rx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, cable radial, without stator coupling, IP67 / STEP (EIL580-TNB4.7Rx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, cable radial, stator coupling, IP65 / STEP (EIL580-TTB4.5Rx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, cable radial, stator coupling, IP67 / STEP (EIL580-TTB4.7Rx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, cable radial, pin torque support 3 mm, IP65 / STEP (EIL580-TPB4.5Rx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, cable radial, pin torque support 3 mm, IP67 / STEP (EIL580-TPB4.7Rx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, cable tangential, without stator coupling, IP65 / STEP (EIL580-TNB4.5Px.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, cable tangential, without stator coupling, IP67 / STEP (EIL580-TNB4.7Px.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, cable tangential, stator coupling, IP65 / STEP (EIL580-TTB4.5Px.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, cable tangential, stator coupling, IP67 / STEP (EIL580-TTB4.7Px.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, cable tangential, pin torque support 3 mm, IP65 / STEP (EIL580-TPB4.5Px.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, cable tangential, pin torque support 3 mm, IP67 / STEP (EIL580-TPB4.7Px.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, connector M12 radial, without stator coupling, IP65 / STEP (EIL580-TNB4.5Bx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, connector M12 radial, without stator coupling, IP67 / STEP (EIL580-TNB4.7Bx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, connector M12 radial, stator coupling, IP65 / STEP (EIL580-TTB4.5Bx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, connector M12 radial, stator coupling, IP67 / STEP (EIL580-TTB4.7Bx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, connector M12 radial, pin torque support 3 mm, IP65 / STEP (EIL580-TPB4.5Bx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, connector M12 radial, pin torque support 3 mm, IP67 / STEP (EIL580-TPB4.7Bx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, connector M23 radial, without stator coupling, IP65 / STEP (EIL580-TNB4.5Fx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, connector M23 radial, without stator coupling, IP67 / STEP (EIL580-TNB4.7Fx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, connector M23 radial, stator coupling, IP65 / STEP (EIL580-TTB4.5Fx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, connector M23 radial, stator coupling, IP67 / STEP (EIL580-TTB4.7Fx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, connector M23 radial, pin torque support 3 mm, IP65 / STEP (EIL580-TPB4.5Fx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, connector M23 radial, pin torque support 3 mm, IP67 / STEP (EIL580-TPB4.7Fx.xxxxx.A)

Certificates/licenses
Declarations of conformity
  • Incremental encoders EIL580-, HS35-, ITD2x-, ITD3-, ITD4x-, ITD6x-, ITD70-, TIL- series and ITD- combination

Assembly instructions

Drawings

Dimensions


Accessories
Mounting accessories
Torque arm, 1-arm, bolt circle ø82 mm, mounting M4 (mounting kit 003)

Article no.:11066081

  • For low-dynamic applications and constant movements

Torque arm, 1-arm, bolt circle ø74…94 mm, mounting M4/M5 (mounting kit 006)

Article no.:11066083

  • For low-dynamic applications and constant movements

Torque arm, 1-arm, bolt circle ø65.5...281 mm, mounting M4, can be cut to length (mounting kit 021)

Article no.:11073119

  • Universal mounting option by several pitch diameters.

Torque arm, 1-arm, bolt circle ø74…94 mm, mounting M6 (mounting kit 028)

Article no.:11067367

  • For low-dynamic applications and constant movements

Torque arm, 1-arm, bolt circle ø63...94 mm, mounting M4 (mounting kit 047)

Article no.:11113210

  • Universal torque arm for mounting hole circle 63...94 mm
  • Flexible 30° alignment

Mounting plate, 1-arm, pitch circle diameter ø95 mm, mounting M6, isolated, rigid, suitable for Baumer torque arm size M6 (DMS 6) (mounting kit 099)

Article no.:11155325

  • Rigid mounting plate with attachment point for Baumer torque arm size M6 (DMS 6)
  • Suitable for an electrically isolated mounting.

Torque arm, 1-arm open, bolt circle ø82...108 mm, mounting M4 (mounting kit 200)

Article no.:11129153

  • Universal torque arm for mounting hole circle 82...108 mm
  • Flexible 60° alignment

Stator coupling, 2-armed, bolt circle ø63 mm, mounting M3 (mounting kit 046)

Article no.:11100198

  • For high-dynamic applications.

Fan cover clip 8 mm

Article no.:11106627

  • Encoder mount directly on the fan cover
  • Self-holding clip for 8 mm grid dimension
  • For quick and easy installation
  • Operating temperature -40…+85 °C
  • Fan cover clip made of polyamide 6.6 (PA 6.6)

Clamping ring 12/31/ 8 M3 8.8 for EIL580 hollow shaft ø8...10 mm for clamping at A or B side

Article no.:11094674

  • Clamping ring with inside diameter 12 mm
  • Suitable for EIL580 hollow shaft ø8...ø10 mm for clamping at A or B side

Clamping ring 17/31/ 8 M3 8.8 for EIL580 hollow shaft ø12...15 mm for clamping at A side

Article no.:11094675

  • Clamping ring with inside diameter 17 mm
  • Suitable for EIL580 hollow shaft ø12...ø15 mm for clamping at A side

Clamping ring 16/31/ 8 M3 8.8 for EIL580 hollow shaft ø12...14 mm for clamping at B side

Article no.:11123483

  • Clamping ring with inside diameter 16 mm
  • Suitable for EIL580 hollow shaft ø12...ø14 mm for clamping at B side

Insulating sleeve ø10 mm/ø12 mm/25 mm long

Article no.:11116921

Insulating sleeve ø12 mm/ø14 mm/25 mm long

Article no.:11116923

Connectors and cables
Connection cable 2 m shielded with female connector M12, 8-pin, straight (ESG 34FH0200G)

Article no.:10127844

  • Connection cable shielded with female connector M12, shielding on cap nut
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
  • Temperature range -40...+80 °C (fixed installation)

Connection cable 5 m shielded with female connector M12, 8-pin, straight (ESG 34FH0500G)

Article no.:10129332

  • Connection cable shielded with female connector M12, shielding on cap nut
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
  • Temperature range -40...+80 °C (fixed installation)

Connection cable 10 m shielded with female connector M12, 8-pin, straight (ESG 34FH1000G)

Article no.:10129333

  • Connection cable shielded with female connector M12, shielding on cap nut
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
  • Temperature range -40...+80 °C (fixed installation)

Connection cable 2 m shielded with female connector M12, 8-pin, angled (ESW 33FH0200G)

Article no.:11053961

  • Connection cable shielded with female connector M12, shielding on cap nut
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
  • Temperature range -40...+80 °C (fixed installation)

Connection cable 5 m shielded with female connector M12, 8-pin, angled (ESW 33FH0500G)

Article no.:11053962

  • Connection cable shielded with female connector M12, shielding on cap nut
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
  • Temperature range -40...+80 °C (fixed installation)

Connection cable 10 m shielded with female connector M12, 8-pin, angled (ESW 33FH1000G)

Article no.:10170054

  • Connection cable shielded with female connector M12, shielding on cap nut
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
  • Temperature range -40...+80 °C (fixed installation)

Connection cable 1 m shielded with female connector M23, 12-pin

Article no.:11095302

  • Connection cable shielded with female connector M23, open cable end
  • Cable (4x2x0.14 mm²)
  • 12 pin version
  • Cable coating PVC
  • Colour code according to DIN 47100
  • UL/CSA certification
  • Temperature -40...+85 °C (fixed installation)

Connection cable 2 m shielded with female connector M23, 12-pin

Article no.:11100408

  • Connection cable shielded with female connector M23, open cable end
  • Cable (4x2x0.14 mm²)
  • 12 pin version
  • Cable coating PVC
  • Colour code according to DIN 47100
  • UL/CSA certification
  • Temperature -40...+85 °C (fixed installation)

Connection cable 5 m shielded with female connector M23, 12-pin

Article no.:11100430

  • Connection cable shielded with female connector M23, open cable end
  • Cable (4x2x0.14 mm²)
  • 12 pin version
  • Cable coating PVC
  • Colour code according to DIN 47100
  • UL/CSA certification
  • Temperature -40...+85 °C (fixed installation)

Connection cable 10 m shielded with female connector M23, 12-pin

Article no.:11100431

  • Connection cable shielded with female connector M23, open cable end
  • Cable (4x2x0.14 mm²)
  • 12 pin version
  • Cable coating PVC
  • Colour code according to DIN 47100
  • UL/CSA certification
  • Temperature -40...+85 °C (fixed installation)


To the top