Technical data
Technical data - electrical ratings
Shaft insulation
  • Suitable up to 2.8 kV
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Technical data - electrical ratings (encoder)
Voltage supply
  • 9...30 VDC; 5 VDC ±5 %
Consumption w/o load
  • ≤100 mA
Pulses per revolution
  • 300 … 5000
Phase shift
  • 90 ° ±20°
Duty cycle
  • 40…60 %
Reference signal
  • Zero pulse, width 90°
Output frequency
  • ≤120 kHz
  • ≤300 kHz (on request)
Output signals
  • K1, K2, K0 + inverted
  • Error output (option EMS)
Output stages
  • HTL, TTL/RS422
Technical data - electrical ratings (speed switches)
Voltage supply
  • 12 VDC ±10 %
Consumption w/o load
  • ≤5 mA
Switching accuracy
  • ± 4 % (≤1500 rpm)
  • ± 2 % (>1500 rpm)
Switching hysteresis
  • = 30 % of switching speed
Switching outputs
  • 3 outputs, speed control
Current each output
  • 40 mA
Switching delay time
  • ≤40 ms
Technical data - mechanical design
Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Admitted shaft load
  • ≤450 N axial, ≤600 N radial
Protection DIN EN 60529
  • IP 67
Operating speed
  • ≤5000 rpm
Range of switching speed (ns)
  • 3x 200...5000 rpm
Operating torque typ.
  • 6 Ncm
Rotor moment of inertia
  • 680 gcm²
Material
  • Housing: aluminium die-cast
  • Shaft: stainless steel
Operating temperature
  • -20...+85 °C
Resistance
  • IEC 60068-2-6
  • Vibration 5 g, 10...2000 Hz
  • IEC 60068-2-27
  • Shock 50 g, 6 ms
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions CX (C5-M) according to ISO 12944-2
Shaft insulation
  • 2,8 kV
Transmission length
  • ≤350 m at 100 kHz (HTL-P)
  • ≤550 m at 100 kHz (TTL)
Connection
  • 2x terminal box
  • 3x terminal box (with option M)
Weight approx.
  • 2,3 kg
  • 2,5 kg (with option M)
Approval
  • CE

Downloads
Data sheet

Accessories
Mounting accessories
Mounting kit for torque arm size M6 and earthing strap

Article no.: 11077197

Mounting kit for fixing a torque arm size M6 and an earthing strap.

Mounting and dismounting set

Article no.: 11077087

Mounting and dismounting set for fixing a blind hollow shaft encoder to the drive shaft and for dismounting the encoder from the drive shaft.

Torque arm M6, length 67...70 mm

Article no.: 11043628

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Standard version
  • Length 67...70 mm
Torque arm M6, length 120...130 mm (≥71 mm)

Article no.: 11004078

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Standard version
  • Length 120...130 mm
  • Can be shortened to ≥71 mm
Torque arm M6, length 425...460 mm (≥131 mm)

Article no.: 11002915

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Standard version
  • Length 425...460 mm
  • Can be shortened to ≥131 mm
Torque arm M6 insulated, length 67...70 mm

Article no.: 11054917

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Insulated version
  • Length 67...70 mm
Torque arm M6 insulated, length 120...130 mm (≥71 mm)

Article no.: 11072795

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Insulated version
  • Length 120...130 mm
  • Can be shortened to ≥71 mm
Torque arm M6 insulated, length 425...460 mm (≥131 mm)

Article no.: 11082677

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Insulated version
  • Length 425...460 mm
  • Can be shortened to ≥131 mm
Connectors and cables
Sensor cable for encoders HEK 8
Relay module
Relay modul ES 93 R

Article no.: 11054943

  • Switch relay box for switching high voltages and currents for the electrical speed switch ES(L) 93
  • Triggering is carried out by the transistor outputs of the ES(L) 93
  • The ES 93 R also conditions an externally supplied AC or DC low voltage
Diagnostic accessories
Analyzer for encoders HENQ 1100

Article no.: 11075858

Analyzer for encoders HENQ 1100 B
with integrated battery

Article no.: 11075880


To the top