Technical data
Technical data - electrical ratings
Voltage supply
  • 4.75...30 VDC
Short-circuit proof
  • Yes
Consumption w/o load
  • ≤100 mA (SSI)
Initializing time
  • ≤500 ms after power on
Interface
  • SSI
Steps per revolution
  • 1048576 / 20 bit
Number of revolutions
  • 1048576 / 20 bit
Additional outputs
  • Square-wave TTL/HTL,TTL/RS422
Sensing method
  • Magnetic
Code
  • Gray (fact. setting) or binary
Code sequence
  • CW (fact. setting), programmable
Input signals
  • SSI clock, PRESET, rotating direction
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Programming interface
  • RS485 (≤600 m)
Programmable parameters
  • Resolution singleturn and multiturn (SSI), binary or gray code (SSI), additional output (no. of pulses), switch-off and switch-on speeds
Diagnostic function
  • Function control
Status indicator
  • 4 LEDs in device back side
Approval
  • CE
  • UL approval / E256710
Technical data - electrical ratings (speed switches)
Switching accuracy
  • ± 2 % (or 1 Digit)
Switching outputs
  • 1 output (Open collector, solid state relay on request)
Output switching capacity
  • 30 VDC; ≤100 mA
Switching delay time
  • ≤20 ms
Technical data - mechanical design
Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Flange
  • Support plate, 360° freely positionable
Protection DIN EN 60529
  • IP 66/IP 67
Operating speed
  • ≤12000 rpm
Range of switching speed
  • ns (off) = ±2...12000 rpm, factory setting 6000 rpm
Operating torque typ.
  • 10 Ncm
Rotor moment of inertia
  • 950 gcm²
Admitted shaft load
  • ≤450 N axial
  • ≤650 N radial
Material
  • Housing: aluminium alloy
  • Shaft: stainless steel
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions C5-M (CX) according to ISO 12944-2
Operating temperature
  • -40...+95 °C
Relative humidity
  • 95 % non-condensing
Resistance
  • IEC 60068-2-6 Vibration 30 g, 10-2000 Hz
  • IEC 60068-2-27 Shock 400 g, 1 ms
Weight approx.
  • 1,6 kg (depending on version)
Connection
  • Terminal box
  • Flange connector M23

Downloads
Declarations of conformity
Assembly instructions

Accessories
Mounting accessories
Torque arm M6, length 67...70 mm

Article no.: 11043628

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Standard version
  • Length 67...70 mm
Torque arm M6, length 120...130 mm (≥71 mm)

Article no.: 11004078

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Standard version
  • Length 120...130 mm
  • Can be shortened to ≥71 mm
Torque arm M6, length 425...460 mm (≥131 mm)

Article no.: 11002915

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Standard version
  • Length 425...460 mm
  • Can be shortened to ≥131 mm
Torque arm M6 insulated, length 67...70 mm

Article no.: 11054917

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Insulated version
  • Length 67...70 mm
Torque arm M6 insulated, length 120...130 mm (≥71 mm)

Article no.: 11072795

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Insulated version
  • Length 120...130 mm
  • Can be shortened to ≥71 mm
Torque arm M6 insulated, length 425...460 mm (≥131 mm)

Article no.: 11082677

  • Torque arm for hollow shaft encoder
  • Swivel joints size M6 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Insulated version
  • Length 425...460 mm
  • Can be shortened to ≥131 mm
Mounting kit for torque arm size M6 and earthing strap

Article no.: 11077197

Mounting kit for fixing a torque arm size M6 and an earthing strap.

Connectors and cables
Sensor cable for encoders HEK 8
Sensor cable for encoders HEK 17
Mating connector M23, solder version, 12-pin, CCW

Article no.: 11068577

Mating connector M23 in solder version (12-pin, female, CCW) for cable connection to the flange connector M23 (12-pin, male, CW).

Mating connector M23, solder version, 17-pin, CCW

Article no.: 11068551

Mating connector M23 in solder version (17-pin, female , CCW) for cable connection to the flange connector M23 (17-pin, male , CW).

Mating connector M23 (11 pins assigned) 17-pin, CCW with sensor cable HEK 17, length 1 m

Article no.: 11172482

Mating connector M23 (17-pin, 11 pins assigned, female, CCW) for cable connection to the flange connector M23 (17-pin, male, CW) with connected sensor cable HEK 17, lenght 1 m. The sensor cable HEK 17 is a proven industrial product designed to match high demands. It is halogen free, oil-resistant, abrasion and notch-resistant and its rugged outer construction allows it to be pulled and dragged in free conditions. It is certified to UL AWM Style 20236, CSA AWM IA/B; IIA/B FT 1, UL File No. E63634.

Mating connector M23 (11 pins assigned) 17-pin, CCW with sensor cable HEK 17, length 3 m

Article no.: 11172481

Mating connector M23 (17-pin, 11 pins assigned, female, CCW) for cable connection to the flange connector M23 (17-pin, male, CW) with connected sensor cable HEK 17, length 3 m. The sensor cable HEK 17 is a proven industrial product designed to match high demands. It is halogen free, oil-resistant, abrasion and notch-resistant and its rugged outer construction allows it to be pulled and dragged in free conditions. It is certified to UL AWM Style 20236, CSA AWM IA/B; IIA/B FT 1, UL File No. E63634.

Mating connector M23 (11 pins assigned) 17-pin, CCW with sensor cable HEK 17, length 5 m

Article no.: 11172499

Mating connector M23 (17-pin, 11 pins assigned, female, CCW) for cable connection to the flange connector M23 (17-pin, male, CW) with connected sensor cable HEK 17, length 5 m. The sensor cable HEK 17 is a proven industrial product designed to match high demands. It is halogen free, oil-resistant, abrasion and notch-resistant and its rugged outer construction allows it to be pulled and dragged in free conditions. It is certified to UL AWM Style 20236, CSA AWM IA/B; IIA/B FT 1, UL File No. E63634.

Mating connector M23 (11 pins assigned) 17-pin, CCW with sensor cable HEK 17, length 10 m

Article no.: 11172580

Mating connector M23 (17-pin, 11 pins assigned, female, CCW) for cable connection to the flange connector M23 (17-pin, male, CW) with connected sensor cable HEK 17, length 10 m. The sensor cable HEK 17 is a proven industrial product designed to match high demands. It is halogen free, oil-resistant, abrasion and notch-resistant and its rugged outer construction allows it to be pulled and dragged in free conditions. It is certified to UL AWM Style 20236, CSA AWM IA/B; IIA/B FT 1, UL File No. E63634.

Mating connector M23 (17 pins assigned) 17-pin, CCW with sensor cable HEK 17, length 3 m

Article no.: 11172463

Mating connector M23 (17-pin, 17 pins assigned, female, CCW) for cable connection to the flange connector M23 (17-pin, male, CW) with connected sensor cable HEK 17, length 3 m. The sensor cable HEK 17 is a proven industrial product designed to match high demands. It is halogen free, oil-resistant, abrasion and notch-resistant and its rugged outer construction allows it to be pulled and dragged in free conditions. It is certified to UL AWM Style 20236, CSA AWM IA/B; IIA/B FT 1, UL File No. E63634.

Programming cable for the HMG10P/PMG10P SSI series with flange connector/s

Article no.: 11191143

  • Adapter cable for programming the HMG10P/PMG10P SSI series with flange connector/s
  • With D-SUB connector (male) for connection of encoders of HMG10/PMG10 SSI series with flange connector/s to the WLAN adapter Z-PA.SDL.1.
  • The encoder can be conntected to the WLAN adapter in ONLINE or OFFLINE mode.
Programming cable for programming the HMG10P/PMG10P SSI series with terminal box

Article no.: 11191144

  • Adapter cable for programming the HMG10P/PMG10P SSI series with terminal box
  • With D-SUB connector (male) for connection of encoders of HMG10/PMG10 SSI series with terminal box to the WLAN adapter Z-PA.SDL.1.
  • The encoder can be conntected to the WLAN adapter in ONLINE or OFFLINE mode.
Programming accessories
Z-PA.SDL.1 - WLAN-Adapter

Article no.: 11190106

  • Programming unit for HMG10P/PMG10P series
  • Parametrization of SSI absolute signal, incremental output and speed switch (depending on encoder version)
  • Monitoring of current position, speed und temperature
  • Connection over Ethernet or wireless over WLAN
  • Simple and intuitive use via webbrowser on pc, tablet or smartphone
  • Fast parameter download

To the top