Product portfolio
High-resolution magnetic belt encoder for large shaft diameters – Flexible magnetic belt mounting – for shafts up to 3183 mm  – Incremental – for shafts up to 3183 mm – Quasi-absolute – for large shafts up to 3183 mm – Flexible magnetic belt mounting – for shafts up to 3183 mm

Incremental – for shafts up to 3183 mm

HDmag MIR 3000F

  • Square wave or Sin/Cos signals
  • Up to 131 072 ppr
To the product

Incremental – for shafts up to 300 mm

HDmag MIR 350A

  • Square wave or Sin/Cos signals
  • Up to 131 072 ppr
To the product
High-resolution magnetic belt encoder for large shaft diameters – Flexible magnetic belt mounting – for shafts up to 3183 mm  – Incremental – for shafts up to 3183 mm – Quasi-absolute – for large shafts up to 3183 mm – Flexible magnetic belt mounting – for shafts up to 3183 mm

Quasi-absolute – for large shafts up to 3183 mm

HDmag MQR 3000F

  • SSI interface
  • Singleturn resolution ≤ 24 bits
  • Additional speed signal via SSI
To the product

Quasi-absolute – for large shafts up to 300 mm

HDmag MQR 350A

  • SSI interface
  • Singleturn resolution ≤ 20 bits
  • Additional speed signal via SSI
To the product

Video "flexible magnetic belt installation"
 

The HDmag flex magnetic belt encoders MIR 3000F and MQR 3000F are a revolutionary and particularly cost-effective solution for measuring the precise position and speed of shafts with large diameters.


Your benefits
  • High-performance technology for large shaft diameters
    • The flexible magnetic belt is easily attached in few minutes, no need to deinstall the shaft
  • Maximum life span even in harsh environments
    • Wearfree magnetic sensing, all encapsulated electronics protecting against ambient impacts
  • Efficient control and regulation 
    • Signal processing in realtime, consistently high signal quality, digital speed output
  • High flexibility
    • Wide air gap: axial ±5 mm, radial 1 ... 3 mm
  • Detection of extremely slow speed
    • Resolution capability 0,003 rpm

Applications

The magnetic belt encoder is designed for tough deployment at large drive shafts:

  • Wind turbines
  • Hydro power stations
  • Large drives (steel mills)
  • Generators
  • Azimuth drives (POD)
  • Cranes
  • Paper machinery

Downloads
Brochures / Catalogs

To the top