Technical data
Performance characteristics
Measuring range
  • -1 … 60 bar
  • Refer to section "Operating conditions"
Min. measuring span
  • 0.4 bar , with standard configuration
Max. measuring span
  • 60 bar , with standard configuration
Pressure type
  • Absolute
  • Relative (gauged)
Standard error of measurement (BFSL)
  • ± 0.15 % FSR , within compensated temperature range
  • Including non-linearity, hysteresis and non-repeatability according BFSL
  • For turndown, multiply this value by the applied turndown ratio
Max. measuring error
  • ± 0.3 % FSR , within compensated temperature range
  • Including zero-point and span error, nonlinearity (by terminal base line), hysteresis and non-repeatability (EN 61298-2)
  • For turndown, multiply this value by the applied turndown ratio
Temperature coefficient
  • ≤ 0.1 % FSR/10 K @ -40 ... -20 °C
  • ≤ 0.1 % FSR/10 K @ > 70 °C
  • Refer to section "Operating conditions"
Compensated temperature range
  • -20 … 70 °C
Long term stability
  • ≤ 0.2 % FSR/a
Max. turndown ratio
  • 5 : 1
Power-up time
  • < 600 ms @ 24 V
IO-Link interface
IO-Link version
  • 1.1
Device profile
  • Smart Sensor Profile
IO-Link port type
  • Class A
Baud rate
  • 38,4 kbaud (COM2)
Cycle time
  • ≥ 4 ms
Process data length
  • 48 bit
SIO-mode
  • Yes
Process data (cyclic)
  • Pressure
  • Switch state
  • State of alert
Diagnostic data (acyclic)
  • Measuring cell temperature
  • CPU temperature
  • Operation
Adjustable data (acyclic)
  • Offset settings
  • Switch parameters
  • Current output limit values
  • Display configuration
  • Tags
  • Password for access
Dual Channel
  • IO-Link / SIO Mode
Dual Channel 2
  • Analogue / SIO Mode

Software
Software

Downloads
Data sheet
Quickstart
Software Manual
Certificates / approvals
Technical Reports / White Paper
CAD

Drawings
Drawings
The selected altAttribute does not exist!

Display housing left view

(png | 24 KB)
The selected altAttribute does not exist!

Display housing front view

(png | 23 KB)
The selected altAttribute does not exist!

Display housing right view

(png | 25 KB)
The selected altAttribute does not exist!

G 1/2 A DIN 3852-E (BCID: G51)

(png | 47 KB)
The selected altAttribute does not exist!

G 1/2 A ISO 228-1 with cone (BCID: G08)

(png | 49 KB)
The selected altAttribute does not exist!

1/2-14 NPT (BCID: N02)

(png | 31 KB)
The selected altAttribute does not exist!

G 1/2 A DIN 3852-E with cooling neck (BCID: G51)

(png | 55 KB)

To the top