Technical data
General data
Scanning range Sd
  • 0 … 200 mm
Reflector position Sde
  • 60 … 200 mm
Adjusting range reflector (operating range)
  • ± 2,5 % Sde
Adjusting range reflector (limit range)
  • ± 5 % Sde
Repeat accuracy
  • 1.5 mm
Temperature drift
  • < 2 % Sde
Response time ton
  • < 7 ms
Release time toff
  • < 7 ms
Sonic frequency
  • 380 kHz
Adjustment
  • Teach-in
Alignment aid
  • Target indication flashing
Output indicator
  • Green LED / red LED
Electrical data
Voltage supply range +Vs
  • 12 … 30 VDC
Current consumption max. (no load)
  • 35 mA
Output circuit
  • Push-pull
Output current
  • 100 mA
Voltage drop Vd
  • <2 VDC
Residual ripple
  • < 10 % Vs
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Design
  • Rectangular
Housing material
  • PA 12
Width / diameter
  • 8.6 mm
Height / length
  • 55 mm
Depth
  • 24.5 mm
Connection types
  • Cable, L=2 m
Ambient conditions
Operating temperature
  • 0 … +60 °C
Protection class
  • IP 67

Downloads
Data sheet
Quickstart
CAD
EPLAN

Diagrams
Typical sonic cone profile

Drawings
Drawings
Connection diagram

Accesorios
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Artículo no..: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Artículo no..: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

Hasta la cima