Technical data
general data
type
  • background suppression
light source
  • pulsed PinPoint LED
sensing distance Tw
  • 20 … 120 mm
sensing range Tb
  • 3 … 132 mm
smallest object recognizable typ.
  • 0,25 mm at 40 mm
alignment / soiled lens indicator
  • flashing output indicator
power on indication
  • LED green
output indicator
  • LED yellow
sensing distance adjustment
  • qTeach
wave length
  • 644 nm
suppression of reciprocal influence
  • yes
alignment optical axis
  • < 1,5°
electrical data
response time / release time
  • < 0,5 ms
voltage supply range +Vs
  • 10 … 30 VDC
current consumption max. (no load)
  • 40 mA (@ 10 VDC)
current consumption typ.
  • 16 mA (@ 24 VDC)
voltage drop Vd
  • < 2 VDC
output function
  • light / dark operate
output circuit
  • NPN complementary
output current
  • < 50 mA
short circuit protection
  • yes
reverse polarity protection
  • yes
mechanical data
width / diameter
  • 8 mm
height / length
  • 25,1 mm
depth
  • 15,8 mm
type
  • rectangular
mechanical mounting
  • threaded sleeves M3 (stainless steel)
housing material
  • plastic (ASA, PMMA)
front (optics)
  • PMMA
connection types
  • cable 4 pin, 2 m
cable characteristics
  • PVC / PVC 4 x 0,08 mm²
ambient conditions
operating temperature
  • -25 … +50 °C
protection class
  • IP 67

Downloads
3D CAD data
Installation and operating instructions
Certificates / approvals

Diagrams

beam characteristic (typically)

sensing distance diagram

hysteresis curve


Drawings

dimension drawing

connection diagram


Accessories
peripherals
11084377
Test unit for sensors digital, Peripherals

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

11084376
Test unit for sensors analog & digital, Peripherals

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

mounting accessories
10150326
Sensofix series 10 / series 20, Mounting accessories

Article no.: 10150326

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel

ZADAP-200.STRAIGHT
Mounting bracket O200

Article no.: 11206601

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves

ZADAP-200.ANGLE_L
Mounting bracket O200 (L design)

Article no.: 11206602

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves

ZADAP-200.ANGLE_S
Mounting bracket O200 (S design)

Article no.: 11206603

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves

ZADAP-200.SERIES10
Mounting bracket O200 - Retrofit for sensors series 10

Article no.: 11208477

  • Material: plastic


To the top