Technical data
general data
type
  • background suppression
light source
  • pulsed PinPoint LED
sensing distance Tw
  • 20 … 120 mm
sensing range Tb
  • 3 … 132 mm
smallest object recognizable typ.
  • 0,25 mm at 40 mm
alignment / soiled lens indicator
  • flashing output indicator
power on indication
  • LED green
output indicator
  • LED yellow
sensing distance adjustment
  • Teach-in and IO-Link
wave length
  • 644 nm
suppression of reciprocal influence
  • yes
alignment optical axis
  • < 1,5°
electrical data
response time / release time
  • < 0,25 ms (High Speed Mode)
voltage supply range +Vs
  • 10 … 30 VDC
current consumption max. (no load)
  • 40 mA (@ 10 VDC)
current consumption typ.
  • 16 mA (@ 24 VDC)
voltage drop Vd
  • < 2 VDC
output function
  • light / dark operate
output circuit
  • push-pull
output current
  • < 50 mA
short circuit protection
  • yes
reverse polarity protection
  • yes
communications interface
baud rate
  • 230,4 kBaud (COM 3)
adjustable parameters
  • switching point
  • switching hysteresis
  • time filters
  • LED status indicators
  • output logic
  • counter
  • operation mode
  • deactivate the sensor element
  • Find Me function
  • Teach-in mode
IO-Link port type
  • Class A
process data length
  • 32 Bit
process data structure
  • Bit 0 = SSC1 (presence)
  • Bit 2 = quality
  • Bit 3 = alarm
  • Bit 5 = SSC4 (counter)
  • Bit 16-31 = 16 Bit measurement
interface
  • IO-Link V1.1
additional data
  • excess gain
  • operating cycles
  • device temperature
cycle time
  • ≥ 0,6 ms
mechanical data
width / diameter
  • 8 mm
height / length
  • 25,1 mm
depth
  • 15,8 mm
type
  • rectangular
mechanical mounting
  • sleeve smooth (stainless steel)
housing material
  • plastic (ASA, PMMA)
front (optics)
  • PMMA
connection types
  • flylead connector M8 4 pin, L=200 mm
cable characteristics
  • PVC / PVC 4 x 0,08 mm²
ambient conditions
operating temperature
  • -25 … +50 °C
protection class
  • IP 67

Downloads
Installation and operating instructions
Certificates / approvals
Software
3D CAD

Diagrams

beam characteristic (typically)

sensing distance diagram

hysteresis curve


Drawings

dimension drawing

connection diagram

pin assignment


Accessories
peripherals
11084377
Test unit for sensors digital, Peripherals

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

11084376
Test unit for sensors analog & digital, Peripherals

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

USB IO-Link Master

Article no.: 11048016

  • Integration of IO-Link sensors via USB
  • Including power supply (EU, KOR, USA, AUS, UK) and USB cable

Peripherals – SensControl  – Wireless IO-Link master and app – Wireless IO-Link master SensControl
Wireless IO-Link Master

Article no.: 11214576

  • On-site configuration and monitoring of IO-Link devices (sensors/actuators)
  • Communication via WLAN, Bluetooth LE and IO-Link
  • Power supply by integrated rechargeable battery
  • Increased mobility and easy to use via SensControl app
mounting accessories
10150326
Sensofix series 10 / series 20, Mounting accessories

Article no.: 10150326

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel

ZADAP-200.STRAIGHT
Mounting bracket O200

Article no.: 11206601

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves

ZADAP-200.ANGLE_L
Mounting bracket O200 (L design)

Article no.: 11206602

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves

ZADAP-200.ANGLE_S
Mounting bracket O200 (S design)

Article no.: 11206603

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves

ZADAP-200.SERIES10
Mounting bracket O200 - Retrofit for sensors series 10

Article no.: 11208477

  • Material: plastic

connectors and mating connectors
ESG 32AH0200
Connectors and mating connectors

Article no.: 10127800

  • connecting cable for connector type M8
  • 2 m
  • unshielded
  • suitable for flexible cable carriers
  • ATEX

ESG 32AH0500
Connectors and mating connectors

Article no.: 10127801

  • connecting cable for connector type M8
  • 5 m
  • unshielded
  • suitable for flexible cable carriers
  • ATEX

ESG 32AH1000
Connectors and mating connectors

Article no.: 10127802

  • connecting cable for connector type M8
  • 10 m
  • unshielded
  • suitable for flexible cable carriers
  • ATEX

ESW 31AH0200
Connectors and mating connectors

Article no.: 10133827

  • connecting cable for connector type M8
  • 2 m
  • unshielded
  • suitable for flexible cable carriers
  • ATEX

ESW 31AH0500
Connectors and mating connectors

Article no.: 10132816

  • connecting cable for connector type M8
  • 5 m
  • unshielded
  • suitable for flexible cable carriers
  • ATEX

ESW 31AH1000
Connectors and mating connectors

Article no.: 10132435

  • connecting cable for connector type M8
  • 10 m
  • unshielded
  • suitable for flexible cable carriers
  • ATEX


To the top