Technical data
general data
type
  • through beam sensor
emitter / receiver
  • receiver
actual range Sb
  • 5 m
nominal range Sn
  • 6 m
smallest object recognizable typ.
  • 5 mm (0,5 mm with aperture)
alignment / soiled lens indicator
  • flashing output indicator
output indicator
  • LED yellow
power on indication
  • LED green
sensitivity adjustment
  • Teach-in: remote / 1-Step Teach-in
suppression of reciprocal influence
  • yes
electrical data
response time / release time
  • < 0,5 ms
voltage supply range +Vs
  • 10 … 30 VDC
current consumption max. (no load)
  • 20 mA (@ 30 VDC)
current consumption typ.
  • 16 mA (@ 24 VDC)
voltage drop Vd
  • < 2 VDC
output function
  • light operate
output circuit
  • push-pull
output current
  • < 50 mA
short circuit protection
  • yes
reverse polarity protection
  • yes
mechanical data
width / diameter
  • 8 mm
height / length
  • 25,1 mm
depth
  • 14,1 mm
type
  • rectangular
mechanical mounting
  • sleeve smooth (stainless steel)
housing material
  • plastic (ASA, PMMA)
front (optics)
  • PMMA
connection types
  • cable 4 pin, 2 m
cable characteristics
  • PVC / PVC 4 x 0,08 mm²
ambient conditions
operating temperature
  • -25 … +50 °C
protection class
  • IP 67

Downloads
3D CAD data
Installation and operating instructions
Certificates / approvals

Diagrams

excess gain curve


Drawings

dimension drawing

connection diagram


Accessories
fitting emitter
O200.TR-ZZZX.72CV
Through beam sensors - miniature

Article no.: 11210548

  • emitter
  • through beam sensor
  • 5 m
  • pulsed red LED
  • sleeve smooth (stainless steel)
  • cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67

O200.TR-ZZZX.72CV/H006
Through beam sensors - miniature

Article no.: 11210571

  • emitter
  • through beam sensor
  • 5 m
  • pulsed red LED
  • threaded sleeves M3 (stainless steel)
  • cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67

O200.TR-ZZZX.72NV
Through beam sensors - miniature

Article no.: 11210278

  • emitter
  • through beam sensor
  • 5 m
  • pulsed red LED
  • sleeve smooth (stainless steel)
  • flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67

O200.TR-ZZZX.72NV/H006
Through beam sensors - miniature

Article no.: 11212649

  • emitter
  • through beam sensor
  • 5 m
  • pulsed red LED
  • threaded sleeves M3 (stainless steel)
  • flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67

peripherals
11084377
Test unit for sensors digital, Peripherals

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

11084376
Test unit for sensors analog & digital, Peripherals

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

mounting accessories
10150326
Sensofix series 10 / series 20, Mounting accessories

Article no.: 10150326

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel

ZADAP-200.STRAIGHT
Mounting bracket O200

Article no.: 11206601

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves

ZADAP-200.ANGLE_L
Mounting bracket O200 (L design)

Article no.: 11206602

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves

ZADAP-200.ANGLE_S
Mounting bracket O200 (S design)

Article no.: 11206603

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves

ZADAP-200.SERIES10
Mounting bracket O200 - Retrofit for sensors series 10

Article no.: 11208477

  • Material: plastic

lenses and components
ZBLEN-200.R_0.5MM
Slot aperture stickers series 200

Article no.: 11206587

  • Material: stainless steel
  • Contents: 6 pieces (3 Sets)
  • screw mounting
  • Aperture: Ø 0,5 mm

ZBLEN-200.R_1MM
Slot aperture stickers series 200

Article no.: 11206589

  • Material: stainless steel
  • Contents: 6 pieces (3 Sets)
  • screw mounting
  • Aperture: Ø 1 mm

ZBLEN-200.R_1.5MM
Slot aperture stickers series 200

Article no.: 11206610

  • Material: stainless steel
  • Contents: 6 pieces (3 Sets)
  • screw mounting
  • Aperture: Ø 1,5 mm

ZBLEN-200.R_2MM
Slot aperture stickers series 200

Article no.: 11206611

  • Material: stainless steel
  • Contents: 6 pieces (3 Sets)
  • screw mounting
  • Aperture: Ø 2 mm

ZBLEN-200.MIXED
Slot aperture stickers series 200

Article no.: 11206614

  • Material: stainless steel
  • Contents: 1 pieces
  • screw mounting
  • Aperture: Round Ø 0,5 mm, 1 mm, 1,5 mm, 2 mm
  • Aperture: Slit 0,5 x 3 mm vertical, 0,5 x 3 mm horizontal

ZBLEN-200.SLIT_HOR
Slot aperture stickers series 200

Article no.: 11206613

  • Material: stainless steel
  • Contents: 6 pieces (3 Sets)
  • screw mounting
  • Aperture: 0,5 mm x 3 mm horizontal

ZBLEN-200.SLIT_VER
Slot aperture stickers series 200

Article no.: 11206612

  • Material: stainless steel
  • Contents: 6 pieces (3 Sets)
  • screw mounting
  • Aperture: 0,5 mm x 3 mm vertical


To the top