Technical data
General data
Type
  • Through beam sensor
Emitter / receiver
  • Emitter
Light source
  • Pulsed infrared diode
Actual range Sb
  • 13 m
Nominal range Sn
  • 20 m
Power on indication
  • LED green
Emission power adjustment
  • No
Wave length
  • 880 nm
Electrical data
Voltage supply range +Vs
  • 12 … 30 VDC
Current consumption max. (no load)
  • 40 mA
Current consumption typ.
  • 30 mA
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 18 mm
Height / length
  • 44.8 mm
Design
  • Cylindrical threaded
Housing material
  • Plastic (ABS TERLURAN)
Front (optics)
  • PMMA
Connection types
  • Cable 4 pin, 2 m
Ambient conditions
Operating temperature
  • -25 … +55 °C
Protection class
  • IP 67

Downloads
Data sheet
Quickstart
CAD
EPLAN

Drawings
Drawings
Connection diagram
Beam characteristic (typically)

Acessórios
Fitting receiver
OR18.EI-NW1P.71O
Through beam sensors

Artigo nº: 11157814

  • receiver
  • through beam sensor
  • 13 m
  • NPN
  • potentiometer, 270°
  • connector M12 4 pin
  • -25 … 55 °C
  • IP 67
OR18.EI-NW1Z.71CV
Through beam sensors

Artigo nº: 11157815

  • receiver
  • through beam sensor
  • 13 m
  • NPN
  • no
  • cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
OR18.EI-NW1Z.71OV/0010
Through beam sensors

Artigo nº: 11157816

  • receiver
  • through beam sensor
  • 13 m
  • NPN
  • no
  • flylead connector M12 4 pin, L=100 mm
  • -25 … 55 °C
  • IP 67
OR18.EI-PW1P.71O
Through beam sensors

Artigo nº: 11157811

  • receiver
  • through beam sensor
  • 13 m
  • PNP
  • potentiometer, 270°
  • connector M12 4 pin
  • -25 … 55 °C
  • IP 67
OR18.EI-PW1Z.71CV
Through beam sensors

Artigo nº: 11157812

  • receiver
  • through beam sensor
  • 13 m
  • PNP
  • no
  • cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
OR18.EI-PW1Z.71OV/0010
Through beam sensors

Artigo nº: 11157813

  • receiver
  • through beam sensor
  • 13 m
  • PNP
  • no
  • flylead connector M12 4 pin, L=100 mm
  • -25 … 55 °C
  • IP 67
Mounting accessories
Sensofix series 18

Artigo nº: 10151658

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
ZADAP-M18.STANDARD
Mounting bracket series 18

Artigo nº: 11172096

  • Material: Steel galvanized
ZADAP-M18.SHORT
Mounting bracket short series 18 (L design)

Artigo nº: 11171584

  • Material: Steel galvanized
ZADAP-M18.LONG
Mounting bracket long series 18 (L design)

Artigo nº: 11172095

  • Material: Steel galvanized
ZADAP-M18.SWING
Mounting bracket for adjustment for sensors series 18

Artigo nº: 11172110

  • Material: Plastic (ABS TERLURAN)
ZADAP-M18.MICRO
Mounting bracket for adjustment for sensors series 18

Artigo nº: 11172099

  • Material: Steel galvanized
ZPART-M18.NUT
Clamping nut for sensors Ø 18 mm

Artigo nº: 11172111

  • Material: Plastic (ABS TERLURAN)
  • For re-orders when lost
The selected altAttribute does not exist! Mounting rod with mounting plate holder 200 mm

Artigo nº: 11707685

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 300 mm

Artigo nº: 11707686

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 200 mm

Artigo nº: 11707688

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 250 mm

Artigo nº: 11707697

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 250 mm

Artigo nº: 11707698

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 300 mm

Artigo nº: 11707687

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting plate series 500 and ø18 mm

Artigo nº: 11707699

  • Material: Steel
  • Part of an assembly
The selected altAttribute does not exist! Mounting base

Artigo nº: 11707702

  • Material: Plastic (PA)
  • Part of an assembly
The selected altAttribute does not exist! Two-way connector

Artigo nº: 11707703

  • Material: Plastic (PA)
  • Part of an assembly

Para o topo