Technical data
General data
Type
  • Through beam sensor (liquid level sensor)
Actual range Sb
  • 13 mm
Response time / release time
  • 0.05 … 5 ms
Max. outer diameter of the pipe / tube
  • 3 … 13 mm
Fiber optic head
  • Flat
Width / diameter (head)
  • 32 mm
Height / length (head)
  • 28 mm
Depth (head)
  • 23.4 mm
Material (head)
  • PC
Bending radius
  • 4 mm
Cable jacket diameter
  • 2.3 mm
Material cable jacket
  • PFI
Material (fiber optic cable)
  • Plastic
Length (fiber optic cable)
  • 5000 mm
Operating temperature
  • -30 … +70 °C

Downloads
Data sheet
Quickstart
CAD
EPLAN

Drawings
Drawings

Accessories
Mounting accessories
10114652
Cutting tool for plastic fiber optics

Article no.: 10114652

  • Delivered with every plastic fiber optic

To the top