Data sheet – VLXT-490M.I
Data sheet – VLXT-490M.I
Detailed data sheet – VLXT-490M.I
Quick Start Guide VLXT
Quickstart_LX-Lens_mount
User’s Guide VLXT.I / VLXT.FO cameras
EMVA 1288 Summary Sheet
Compliant list for Baumer industrial cameras (10 GigE)
Application Notes
VLXT-490M.I / STEP
![]() |
Power Supply 24V/1.0A Int. DC Connector
Article no.: 11079750 |
|
![]() |
VLXT Starter Kit
Article no.: 11204995 |
|
![]() |
ZVA-Intel_X550-T2_10GbE_Serv_Adapter
Article no.: 11190893 |
|
![]() |
PCIe Ethernet Server Adapter I210
Article no.: 11137188 |
|
![]() |
ZVA-Intel_Eth_Serv Adaptr_I350-T2V2
Article no.: 11168452 |
|
![]() |
ZVA-PCIe-1672E-AE
Article no.: 11168453 |
|
![]() |
ZVA-INTEL_X710-T2L
Article no.: 11722776 |
|
![]() |
Adapter M58 / C-Mount
Article no.: 11115198 |
|
![]() |
Adapter M58 / F-Mount
Article no.: 11117852 |
|
![]() |
Adapter M58 / M42x1-Mount (9,9 mm)
Article no.: 11115200 |
|
![]() |
Adapter M58 / M42x1-Mount (16 mm)
Article no.: 11204598 |
|
![]() |
Adapter M58 / M42x1-Mount (18 mm)
Article no.: 11209260 |
|
![]() |
Adapter M58 / M42x1-Mount (26,8 mm)
Article no.: 11127232 |
|
![]() |
Adapter M58 / M42x1-Mount (45,5 mm)
Article no.: 11137781 |
|
![]() |
ZVL-LSF2528-U58
Article no.: 11205384 |
|
![]() |
ZVL-LSF3528-U58
Article no.: 11205385 |
|
![]() |
ZVL-LSF5028-U58
Article no.: 11205386 |
|
![]() |
ZVL-LSF10528-U58
Article no.: 11205387 |
|
![]() |
ZVL-LSF20035-U58
Article no.: 11205388 |
|
![]() |
GigE Power Switch
Article no.: 11008795 |
|
![]() |
CAM12.X8-11230367
Article no.: 11230367 |
|
![]() |
CAM12.X8-11230493
Article no.: 11230493 |
|
![]() |
CAM12.X8-11230494
Article no.: 11230494 |
|
![]() |
CAM12.X8-11230495
Article no.: 11230495 |
|
![]() |
Cable GigE M12X/RJ45, STP 2.0m, flex
Article no.: 11185139 |
|
![]() |
Cable GigE M12X/RJ45, STP 5.0m, flex
Article no.: 11195760 |
|
![]() |
Cable GigE M12X/RJ45, STP 10.0m, flex
Article no.: 11195761 |
|
![]() |
Cable GigE M12X/RJ45, STP 15.0m, flex
Article no.: 11195762 |
|
![]() |
Cable GigE M12X/RJ45, STP 20.0m, flex
Article no.: 11196995 |
|
![]() |
Cable GigE M12X/RJ45, STP 30.0m, flex
Article no.: 11185190 |
|
![]() |
Cable GigE M12X/RJ45, STP, 2.0m, flex, 90°
Article no.: 11195125 |
|
![]() |
Cable GigE M12X/RJ45, STP, 5.0m, flex, 90°
Article no.: 11195123 |
|
![]() |
Cable GigE M12X/RJ45, STP, 10.0m, flex, 90°
Article no.: 11195122 |
|
![]() |
Cable GigE M12X/RJ45, STP, 20.0m, flex, 90°
Article no.: 11195121 |
|
![]() |
Cable GigE M12X/RJ45, STP, 30.0m, flex, 90°
Article no.: 11195120 |
|
![]() |
Adapter Cable TX to VCXG.I VLXT
Adapter Cable
Article no.: 11701126 |
|
![]() |
Cable Power Adapter M12/DC Connector
Article no.: 11048083 |
|
![]() |
ESG 34JP0200GS
Shielded cable 12 wires, female connector, 2,0 m
Article no.: 11201118 |
|
![]() |
ESG 34JP0500GS
Shielded cable 12 wires, female connector, 5,0 m
Article no.: 11195097 |
|
![]() |
ESG 34JP1000GS
Shielded cable 12 wires, female connector, 10,0 m
Article no.: 11195098 |
|
![]() |
ESG 34JP2000GS
Shielded cable 12 wires, female connector, 20,0 m
Article no.: 11195099 |
|
![]() |
ESW 33JP0200GS
90° shielded cable 12 wires, female connector, 2,0 m
Article no.: 11201128 |
|
![]() |
ESW 33JP0500GS
90° shielded cable 12 wires, female connector, 5,0 m
Article no.: 11195094 |
|
![]() |
ESW 33JP1000GS
90° shielded cable 12 wires, female connector, 10,0 m
Article no.: 11195095 |
|
![]() |
ESW 33JP2000GS
90° shielded cable 12 wires, female connector, 20,0 m
Article no.: 11195096 |
|
![]() |
Mounting Adapter Type C
Article no.: 11053252 |
|
![]() |
Mounting Adapter Type H
Article no.: 11191852 |
|
![]() |
Heat Sink Type A
Article no.: 11037580 |
|
![]() |
Heat Sink Type B
Article no.: 11114702 |
|
![]() |
ZVI-Polarizer_FLDR_i90B
Article no.: 11167410 |
|
![]() |
ZVI-Polarizer_holder_FLDR_i90B
Article no.: 11167411 |
|
![]() |
ZVI-FLDR_i90B_DP_Diffuser A1_421
Article no.: 11167413 |
|
![]() |
Multi headed cable Type A4
Split cable for illumination
Article no.: 11207774 |
|
![]() |
Multi headed cable Type B1
Split cable for illumination
Article no.: 11214470 |
|
![]() |
Multi headed cable Type B2
Split cable for illumination
Article no.: 11214471 |
|
![]() |
Multi headed cable Type B4
Split cable for illumination
Article no.: 11207776 |
|
![]() |
Multi headed cable Type C4
Split cable for illumination
Article no.: 11207777 |
|
![]() |
Multi headed cable Type E1
Split cable for illumination
Article no.: 11701467 |
|
![]() |
Multi headed cable Type E2
Split cable for illumination
Article no.: 11701465 |
|
![]() |
Multi headed cable Type E4
Split cable for illumination
Article no.: 11701466 |
|
![]() |
FFPR-i100-W
Article no.: 11086540 |
|
![]() |
FLDL-i150x15-W
Article no.: 11086539 |
|
![]() |
FLDL-TP-Si200x100-W
Article no.: 11086537 |
|
![]() |
FLDL-TP-Si36-W
Article no.: 11086536 |
|
![]() |
FLDL-TP-Si85x77-W
Article no.: 11086538 |
|
![]() |
FLDM-i100-W
Article no.: 11086541 |
|
![]() |
FLDR-i90B-IR24
Article no.: 11090900 |
|
![]() |
FLDR-i90B-SR24
Article no.: 11154321 |
|
![]() |
FLDR-i90B-W
Article no.: 11085869 |
|
![]() |
FLFL-Si60-IR24
Article no.: 11095910 |
|
![]() |
ZVI-FLDL-i86x15-W
Article no.: 11197768 |
|
![]() |
ZVI-LED Spot5WFL-B/SPS-220
Article no.: 11175036 |
|
![]() |
ZVI-LED Spot5WFL-IR850/SPS-220
Article no.: 11175035 |
|
![]() |
ZVI-LED Spot5WFL-R/SPS-220
Article no.: 11175034 |
|
![]() |
ZVI-LED Spot5WFL-W/SPS-220
Article no.: 11175031 |
|
![]() |
ZVI-ARCUSM_24VDC_WEIß_120°
ARCUS-M white 24VDC with M8 connector
Article no.: 11130183 |
|
![]() |
ZVI-HILIGHT120_24VDC_WEIß
HI-LIGHT-120 white 24VDC with M8 connector
Article no.: 11130182 |
|
![]() |
ZVI-HILIGHT80_24VDC_WEIß
HI-LIGHT-80 white 24VDC with M8 connector
Article no.: 11130181 |
|
![]() |
ZVI-LOGO2_24VDC_ROT617NM_30°
LOGO-2 red 617nm 30° 24VDC with M8 connector
Article no.: 11130184 |
|
![]() |
ZVI-HELIOS-130_IP65_weiß_80°_24VDC_M8
HELIOS-130 IP65 white 80° 24VDC with M8 connector
Article no.: 11701627 |
|
![]() |
ZVI-RONDOLX_24VDC_IR850NM_120°
RONDO-LX IR 850nm 120° 24VDC with M8 connector
Article no.: 11130150 |
|
![]() |
ZVI-RONDOLX_24VDC_IR850NM_50°
RONDO-LX IR 850nm 50° 24VDC with M8 connector
Article no.: 11130176 |
|
![]() |
ZVI-RONDOLX_24VDC_WEIß_120°
RONDO-LX white 120° 24VDC with M8 connector
Article no.: 11130179 |
|
![]() |
ZVI-TOPLIGHT80_24VDC_rot617nm_30°
TOPLIGHT80 red 617nm 30° 24VDC
Article no.: 11135012 |
|
![]() |
ZVI-TOPLINED1_24VDC_ROT617NM_30°
TOP-LINE-D1 red 617nm 30° 24VDC M8 1-canal
Article no.: 11130187 |
|
![]() |
ZVI-TOPLINED1_24VDC_SHWEIß_120°
TOP-LINE-D1 SH white 120° 24VDC M8 1-canal
Article no.: 11130186 |
|
![]() |
ZVI-TOPLINED1_24VDC_WEIß_120°
TOP-LINE-D1 white 120° 24VDC M8 1-canal
Article no.: 11130185 |
|
|
Baumer ZVI-RL-80/141-IR
Article no.: 11731493 |
|
|
Baumer ZVI-RL-80/141-R
Article no.: 11731494 |
|
|
Baumer ZVI-RL-80/141-W
Article no.: 11731496 |
|
|
Baumer ZVI-BL-310/54-R
Article no.: 11731511 |
|
|
Baumer ZVI-BL-310/54-W
Article no.: 11731512 |
|