Product portfolio
Cameras with GigE interface – Cameras for demanding image processing tasks

Cameras with GigE interface

CX series (VCXG.I.PTP cameras)

  • 3.2 – 12 MP
  • Up to 39 fps
  • Sony Pregius
Open in product selector
The selected altAttribute does not exist!

IP 65/67/69K housing accessories for CX.I cameras

CX series

  • IP 65/67 protection thanks to the patented modular tube system with a variable number of extension rings
  • IP 65/67 housing prevents dirt traps caused by stagnant liquids
  • IP 69K housing with a washdown design for use in the splash zone and product contact area

Highlights
   

The strengths of the CX.I PTP cameras come to play in systems that require powerful components with uniform time stamps based on the IEEE 1588 standard. Thanks to synchronization that is precise to the microsecond, images and triggers can be easily allocated and process data clearly identified. This simplifies and lowers the cost of the system setup and integration. In combination with functional properties such as four power outputs with up to 120 W, integrated illumination control, vibration and shock resistance, or hard-anodized housing, they support efficient automation solutions without additional components. Thanks to the synchronized frame rate, cameras can capture images simultaneously in multi-camera operation – without the need for additional cables.


Your benefits
  • Precise time synchronization in Ethernet networks
    • Precision Time Protocol (PTP) according to the IEEE 1588 standard
  • Precisely assemble the captured images of several cameras
    • Master and slave mode
    • Scheduled action commands
    • Precise time stamps
    • Synchronized frame rate
  • Quick and cost-effective integration across all industries
    • Integrated illumination controller with brightness control
    • 4 power outputs with max. 120 W (max. 48 V / 2.5 A)
    • Hard-anodized housing
    • Wide range of thermally optimized accessories to achieve protection classes IP 54, IP 65, IP 67, and IP 69K
    • IEEE 1588 Precision Time Protocol (PTP)
  • Precise image analysis with long-term stability
    • X-coded M12 plug and PoE
    • Vibration 10 g and shock 100 g
    • Opto-decoupled inputs and outputs with voltage levels of automation technology
  • Easy implementation of fast or light-intensive applications
    • Models with short exposure times from 1 µs
  • Reliable detection and evaluation of fast processes
    • Up to 1000 frames/s with ROI (region of interest)
    • Internal image storage
    • Burst Mode
  • Recording of image sequences with changing camera settings from one image to the next at maximum sensor speed
    • Standard-compliant sequencer
    • Burst Mode and integrated image storage
  • Quick and easy commissioning for Windows, Linux, and ARM-based platforms
    • Standard-compliant with GigE Vision and GenICam
    • Highest compatibility with standard-compliant third party software providers

Applications

Technology

Downloads
Brochures / Catalogs
Technical and Application Reports / White Paper


To the top