Product portfolio
The selected altAttribute does not exist!

Multifunction displays

Suitable for:

  • Temperature as J, K, T, N, Pt100, Pt1000
  • Strain gauges for measuring strain, pressure, weight, torsion
Open in product selector
The selected altAttribute does not exist!

Speed displays

Suitable for:

  • Speed from 1...99999 impulses
  • Speed as 1/s, 1/min, 1/h
  • Frequency from 0.01 Hz to 10 kHz max
Open in product selector
The selected altAttribute does not exist!

Process displays

Suitable for:

  • Standard signals ±10 V, ±20 V, ±200 V, ±20 mA
  • Current up to 5 A AC/DC
  • Voltage up to 600 V AC/DC
Open in product selector

Your benefits
  • Real-time monitoring and control
  • Accurate representation at the operating site
  • Specification of the physical value
  • Quick and easy integration
  • Suitable for a wide range of sensors
  • Stand-alone solution

The right display for every sensor
The selected altAttribute does not exist!

Applications

Monitoring, calculation and control of physical variables of all types, e.g. for process values,   travel measurement, encoder, force and strain.

  • Assists the operator with format changeover
  • Provides information on the quantity of supplies
  • Visualization of the height to support individual working positions
  • Control of the belt speed to warn the operator and prevent mechanical faults
  • Calculates the pressure to ensure sufficient contact pressure
  • Increases the force to avoid damages
  • Temperature control for setting the viscosity
  • Stand-alone solution for the tank level
  • Calculating the cumulative volume of the flowing liquid
  • And much more


To the top