Product portfolio
The selected altAttribute does not exist!

Incremental – design 10 mm

MIL10

  • Sensing head and adhesive magnetic tape
  • Robust magnetic sensing
  • Incremental output signals
  • HTL / TTL with index pulse
  • Resolution up to 5 μm
To the product

Your benefits
  • Easy and reliable linear travel measurements
    • Quick integration and flexibility, reliable operation
  • Space-saving attachment and easy handling
    • 10 mm sensing head and magnetic tape, the large installation tolerance allows for max. 0.6 mm air gap between sensor and tape
  • Virtually unlimited measuring length
    • Incremental output signals, magnetic tape in individualized lengths
  • Durable and unaffected by dirt, moisture, shock and vibration
    • Non-contact, wearfree sensing principle, protection IP 67
  • Robust even in extreme outdoor environment
    • Masking tape of stainless steel to protect the magnetic tape against mechanical abrasion and sunlight

Applications

Travel measurement and positioning of machine parts and slides, processing units and stop positions at

  • Wood and metal processing
  • Laser or water jet cutting facilities
  • Electric or pneumatic linear drives
  • Bottling stations
  • Solar energy plants

To the top