Product portfolio
The selected altAttribute does not exist!

High-precision sensors

AlphaProx

  • Resolution up to 4 nm
  • Measuring ranges up to 3 mm
  • Completely integrated evaluation electronics
Open in product selector
The selected altAttribute does not exist!

High-sensitivity sensors

AlphaProx

  • Maximum signal change for even the smallest position changes
  • Deformation measurement in the micrometer range
  • 250 µm measuring range adjustable from 0 … 3 mm
Open in product selector

Your benefits
  • Low-cost precision measurement
    • Alternative to expensive measuring systems such as eddy current sensors or strain gages – unlike such measuring systems, they do not require an external amplifier or expensive coaxial cables
  • Easy implementation
    • Signal processing possible with all standard 8-bit PLC input modules, innovative teach options
  • Increased productivity thanks to measuring performance
    • Resolutions up to 4 nm and measuring speeds 1 m/s

Applications

Downloads

To the top