Technical data
Side A
Head A: Connection
  • M12
Head A: Angle cable outlet
  • 90°
Head A: Gender
  • Male
Head A: Coding
  • A
Head A: No. of poles
  • 3
Head A: LED
  • No
Head A: Width across flats
  • AF13
Head A: Tightening torque
  • 0.6 Nm
Head A: Knurled nut material
  • Zinc-pressure die casting, surface Ni
Head A: Body color
  • Black
Labeling sleeve side A
  • Yes
Side B
Head B: Connection
  • M8
Head B: Angle cable outlet
  • 90°
Head B: Gender
  • Female
Head B: Coding
  • A
Head B: No. of poles
  • 3
Head B: LED
  • No
Head B: Width across flats
  • AF9
Head B: Tightening torque
  • 0.4 Nm
Head B: Knurled nut material
  • Zinc-pressure die casting, surface Ni
Head B: Body color
  • Black
Head B: Gasket material
  • FKM
Labeling sleeve side B
  • Yes
Cables
Cable length
  • 200 cm
Length tolerance
  • + 10 cm
Shielded
  • No
Conductor structure
  • 32 × 0.1 mm
AWG
  • 24
External sheath: Material
  • PUR
External sheath: Color
  • Black
Cable diameter
  • 4.1 mm ± 5%
Wire cross section
  • 0.25 mm²
Cable
Cable: Temperature range (mobile)
  • - 25 ...+ 80 °C
Cable: Temperature range (fixed)
  • - 40 ...+ 80 °C
Operating voltage (only UL listed)
  • 30 V AC/DC
Shielded
  • No
Bending radius (fixed)
  • 20.5 mm
Number of wires
  • 3
Number and diameter of wires
  • 3x0.25
Length tolerance
  • + 10 cm
Cable length
  • 200 cm
Acceleration (C-track)
  • max. 10 m/s²
AWG
  • 24
Bending radius (fixed)
  • min. 5 × outer diameter
Torsion speed
  • max. 35 cycles/min
Bending radius (mobile)
  • min. 10 × outer diameter
Cable type
  • 3
Cable weight
  • approx. 26.4 g/m
Conductor structure
  • 32 × 0.1 mm
Cable diameter
  • 4.1 mm ± 5%
Conductor: Material
  • Copper, bare
External sheath: Material
  • PUR
Insulation: Material
  • PP
No. of bending cycles (C-track)
  • approx. 10000000 Cycles
Nominal voltage
  • 300 V
No. of torsion cycles
  • approx. 2000000 Cycles
Paired stranding
  • No
Single wire diameter
  • 0.1 mm
Cable: Test voltage
  • 2.5 kV
Torsion stress in °
  • ± 180 °/m
Total stranding
  • 3 wires strand
Travel speed (C-track)
  • max. 3 m/s
Traversing path (horizontal)
  • max. 10 m
Wire cross section
  • 0.25 mm²
Wire processing
  • No
Wire diameter incl. isolation
  • 1.25 mm ± 5%
External sheath: Color
  • Black
Electrical data
Operating voltage
  • max. 50 V AC / 60 V DC
Operating voltage (only UL listed)
  • 30 V AC/DC
Nominal voltage
  • 300 V
Contact resistance
  • max. 30 mOhm
Operating current per contact
  • max. 4 A
Mechanical data
Head A: Degree of protection
  • IP65, IP66K, IP67
Head B: Degree of protection
  • IP65, IP66K, IP67
Bending radius (mobile)
  • min. 10 × outer diameter
Bending radius (fixed)
  • min. 5 × outer diameter
No. of bending cycles (C-track)
  • approx. 10000000 Cycles
Torsion speed
  • max. 35 cycles/min
Torsion stress in °
  • ± 180 °/m
No. of torsion cycles
  • approx. 2000000 Cycles
Acceleration (C-track)
  • max. 10 m/s²
Travel speed (C-track)
  • max. 3 m/s
Environmental conditions
Temperature range (mobile)
  • - 25 ...+ 80 °C
Temperature range (fixed)
  • - 25 ...+ 85 °C
Cable: Temperature range (fixed)
  • - 40 ...+ 80 °C
Dragchain capable
  • Yes
Head A: Chemical resistance
  • No
Head A: Flame resistance
  • HB (UL 94)
Head A: Oil resistance
  • ASTM 1 oil, mineral oils, limited to hydraulic oils
Head A: Acid and alkali resistant
  • No
Head A: Pollution degree
  • 3
Head B: Chemical resistance
  • No
Head B: Flame restistance
  • HB (UL 94)
Head B: Oil resistance
  • ASTM 1 oil, mineral oils, limited to hydraulic oils
Head B: Acid and alkali resistant
  • No
Head B: Pollution degree
  • 3
Cable: Chemical resistance
  • Good (DIN EN 60811-404)
Cable: Flame resistance
  • Conform UL 1581 §1090 (H), CSA FT2, IEC 60332-2-2
Cable: Oil resistance
  • Good (DIN EN 60811-404)
Cable: Silicone-free
  • Yes
Commercial data
Eclass
  • 27060311

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
EPLAN

Drawings
Side A: Technical drawing
Side A: Coding
Side B: Technical drawing
Side B: Coding
Connection diagram
Drawings

Accessories
Torque wrench
The selected altAttribute does not exist! CAM12.WS13-11238694

Article no.: 11238694

  • Torque wrench set
  • M12, AF 13, 0.6 Nm
The selected altAttribute does not exist! CAM12.W13-11238690

Article no.: 11238690

  • Wrench
  • M12, AF 13
The selected altAttribute does not exist! CAM8.W9-11238647

Article no.: 11238647

  • Wrench
  • M8, AF 9
The selected altAttribute does not exist! CAM8.WS9-11238649

Article no.: 11238649

  • Torque wrench set
  • M8, AF 9, 0.4 Nm

To the top