Technical data
Process connection
Instrument connection
  • G 1/2 A hygienic
BCID instrument connection
  • A03
Process connection
  • Varivent® DN 25; 1" (Type F), Ø 50
BCID process connection
  • V01
Material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Max. process pressure
  • 10 bar
Compliance and approvals
Hygiene
  • EHEDG
  • 3-A

Downloads
Operating Manual
Certificates / approvals
CAD

Drawings
Drawings

Accessories
Accessories
The selected altAttribute does not exist! ZPX2-823
EPDM

Article no.: 11154605

  • Varivent® DN 25; 1" (Type F), Ø 50
  • EPDM
  • 3-A
  • FDA compliant


To the top