Technical data
Technical data
Voltage supply
  • <250 V
Cable length
  • 10 m (further length upon request)
Cable type
  • UNITRONIC-FD CP (TP) plus UL/CSA 5x2x0.14 mm² (shielded, twisted pair)
Bending radius
  • 7.5 x cable diameter
Outer diameter
  • 7.5 mm
Operating temperature
  • -40...+80 °C
Material
  • Cable sheath: PUR grey

Downloads

Drawings
Drawings

To the top