Technical data
Technical data - electrical ratings
Voltage supply
  • 5 VDC ±10 %
  • 10...30 VDC
Consumption typ.
  • 60 mA (5 VDC, w/o load)
  • 30 mA (24 VDC, w/o load)
Pulses per revolution
  • 10 … 2048
Reference signal
  • Zero pulse, width 90°
Sensing method
  • Optical
Output frequency
  • ≤100 kHz
Output signals
  • A 90° B, N + inverted
Output stages
  • Linedriver/RS422
  • Push-pull short-circuit proof
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • UL approval / E217823
Technical data - mechanical design
Size (flange)
  • ø40 mm
Shaft type
  • ø6 mm (through hollow shaft)
  • ø12 mm (blind hollow shaft)
Protection EN 60529
  • IP 42
Operating speed
  • ≤12000 rpm
Operating torque typ.
  • 0.0021 Nm (IP 42)
Material
  • Housing: polyamide black
  • Flange: aluminium
Operating temperature
  • -20...+85 °C
Relative humidity
  • 95 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration 10 g, 10-200 Hz
  • EN 60068-2-27
  • Shock 50 g, 11 ms
Connection
  • Connector M9, 5-pin
  • Connector M9, 8-pin
  • Cable 1 m
Weight approx.
  • 100 g

Downloads
Output switch

Drawings

Accessories
Mounting accessories
The selected altAttribute does not exist! Set of spring plate (round) for hollow shaft encoder (<ø8 mm)

Article no.: 10158423

The selected altAttribute does not exist! Set of spring plate (square) for hollow shaft encoder (≥ø8 mm)

Article no.: 10158424

Connectors and cables
The selected altAttribute does not exist! Female connector M9, 8-pin, straight

Article no.: 10132983


To the top