Technical data
General data
Type
  • Through beam laser sensor
Emitter / receiver
  • Emitter
Light source
  • Pulsed red laser diode
Actual range Sb
  • 8 m
Nominal range Sn
  • 10 m
Laser class
  • 1
Distance to focus
  • Parallel beam
Wave length
  • 650 nm
Electrical data
Voltage supply range +Vs
  • 11 … 30 VDC
Current consumption max. (no load)
  • 30 mA
Current consumption typ.
  • 25 mA
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 10.4 mm
Height / length
  • 27 mm
Depth
  • 16.3 mm
Design
  • Rectangular
Housing material
  • Plastic (ASA)
Front (optics)
  • PMMA
Connection types
  • Cable 4 pin, 2 m
Ambient conditions
Operating temperature
  • -10 … +50 °C
Protection class
  • IP 65

Downloads
Data sheet
Quickstart
CAD
EPLAN

Drawings
Drawings
Connection diagram
Beam characteristic (typically)
Laser warning

Accessories
Fitting receiver
The selected altAttribute does not exist! OEDK 10N5105
Through beam sensors - miniature

Article no.: 10165137

  • receiver
  • through beam laser sensor
  • 8 m
  • NPN
  • potentiometer, 270°
  • cable 4 pin, 2 m
  • -10 … 50 °C
  • IP 65
The selected altAttribute does not exist! OEDK 10N5105/S35A
Through beam sensors - miniature

Article no.: 10165139

  • receiver
  • through beam laser sensor
  • 8 m
  • NPN
  • potentiometer, 270°
  • connector M8 4 pin
  • -10 … 50 °C
  • IP 67
The selected altAttribute does not exist! OEDK 10P5105
Through beam sensors - miniature

Article no.: 10165140

  • receiver
  • through beam laser sensor
  • 8 m
  • PNP
  • potentiometer, 270°
  • cable 4 pin, 2 m
  • -10 … 50 °C
  • IP 65
The selected altAttribute does not exist! OEDK 10P5105/S35A
Through beam sensors - miniature

Article no.: 10165141

  • receiver
  • through beam laser sensor
  • 8 m
  • PNP
  • potentiometer, 270°
  • connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Mounting accessories
The selected altAttribute does not exist! 10150326
Sensofix series 10 / series 20

Article no.: 10150326

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
The selected altAttribute does not exist! 10114501
Mounting bracket series 10 (U design)

Article no.: 10114501

  • Material: Steel
The selected altAttribute does not exist! 10133792
Mounting bracket series 10 (L design)

Article no.: 10133792

  • Material: Steel

To the top