Technical data
General data
Type
  • Retro-reflective sensor
Light source
  • Pulsed red laser diode
Actual range Sb
  • 5 m
Nominal range Sn
  • 6 m
Repeat accuracy
  • 0.2 mm at 500 mm
Polarization filter
  • Yes
Light indicator
  • LED yellow
Power on indication
  • LED green
Sensitivity adjustment
  • qTeach
Laser class
  • 1
Distance to focus
  • Parallel beam
Wave length
  • 656 nm
Suppression of reciprocal influence
  • Yes
Alignment optical axis
  • < 2°
Electrical data
Response time / release time
  • < 0.1 ms
Voltage supply range +Vs
  • 11 … 30 VDC
Current consumption max. (no load)
  • 30 mA
Current consumption typ.
  • 25 mA
Voltage drop Vd
  • <2.5 VDC
Output function
  • Light / dark operate
Output circuit
  • NPN complementary
Output current
  • 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 12.9 mm
Height / length
  • 32.3 mm
Depth
  • 23 mm
Design
  • Rectangular
Housing material
  • Plastic (ASA, PMMA)
Front (optics)
  • PMMA
Connection types
  • Connector M8 4 pin
Ambient conditions
Operating temperature
  • -10 … +60 °C
Protection class
  • IP 67

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
Quickstart
EPLAN

Diagrams
Excess gain curve

Drawings
Drawings
Connection diagram
Pin assignment
Beam characteristic (typically)
Laser warning

Accessories
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
Sensofix O300/U300

Article no.: 11104963

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
Mounting bracket O300/U300 (L design)

Article no.: 11102423

  • Material: Steel
Mounting bracket O300 - Retrofit for sensors series 20

Article no.: 11124807

  • Material: Steel
The selected altAttribute does not exist! Mounting rod with mounting plate holder 200 mm

Article no.: 11707685

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 300 mm

Article no.: 11707686

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 200 mm

Article no.: 11707688

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 250 mm

Article no.: 11707697

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 250 mm

Article no.: 11707698

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 300 mm

Article no.: 11707687

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting plate series 300 and ø12 mm

Article no.: 11707701

  • Material: Steel
  • Part of an assembly
The selected altAttribute does not exist! Mounting base

Article no.: 11707702

  • Material: Plastic (PA)
  • Part of an assembly
The selected altAttribute does not exist! Two-way connector

Article no.: 11707703

  • Material: Plastic (PA)
  • Part of an assembly
Cables with open-ended wires
The selected altAttribute does not exist! CAM8.A4-11232537

Article no.: 11232537

  • M8, female, A-coded; 4-poles; PUR, 100 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232538

Article no.: 11232538

  • M8, female, A-coded; 4-poles; PUR, 200 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232539

Article no.: 11232539

  • M8, female, A-coded; 4-poles; PUR, 300 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232540

Article no.: 11232540

  • M8, female, A-coded; 4-poles; PUR, 500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232541

Article no.: 11232541

  • M8, female, A-coded; 4-poles; PUR, 1000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232542

Article no.: 11232542

  • M8, female, A-coded; 4-poles; PUR, 1500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232543

Article no.: 11232543

  • M8, female, A-coded; 4-poles; PUR, 2000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232545

Article no.: 11232545

  • M8, female, A-coded; 4-poles; PUR, 100 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232546

Article no.: 11232546

  • M8, female, A-coded; 4-poles; PUR, 200 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232547

Article no.: 11232547

  • M8, female, A-coded; 4-poles; PUR, 300 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232548

Article no.: 11232548

  • M8, female, A-coded; 4-poles; PUR, 500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232549

Article no.: 11232549

  • M8, female, A-coded; 4-poles; PUR, 1000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232550

Article no.: 11232550

  • M8, female, A-coded; 4-poles; PUR, 1500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232551

Article no.: 11232551

  • M8, female, A-coded; 4-poles; PUR, 2000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232562

Article no.: 11232562

  • M8, female, A-coded; 4-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232563

Article no.: 11232563

  • M8, female, A-coded; 4-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232564

Article no.: 11232564

  • M8, female, A-coded; 4-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232565

Article no.: 11232565

  • M8, female, A-coded; 4-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232566

Article no.: 11232566

  • M8, female, A-coded; 4-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232567

Article no.: 11232567

  • M8, female, A-coded; 4-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232568

Article no.: 11232568

  • M8, female, A-coded; 4-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232570

Article no.: 11232570

  • M8, female, A-coded; 4-poles; PUR, shielded, 100 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232571

Article no.: 11232571

  • M8, female, A-coded; 4-poles; PUR, shielded, 200 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232572

Article no.: 11232572

  • M8, female, A-coded; 4-poles; PUR, shielded, 300 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232573

Article no.: 11232573

  • M8, female, A-coded; 4-poles; PUR, shielded, 500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232574

Article no.: 11232574

  • M8, female, A-coded; 4-poles; PUR, shielded, 1000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232575

Article no.: 11232575

  • M8, female, A-coded; 4-poles; PUR, shielded, 1500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232576

Article no.: 11232576

  • M8, female, A-coded; 4-poles; PUR, shielded, 2000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
LED-Cables with open-ended wires
The selected altAttribute does not exist! CAM8.A4-11232553

Article no.: 11232553

  • M8, female, A-coded; 4-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A4-11232554

Article no.: 11232554

  • M8, female, A-coded; 4-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A4-11232555

Article no.: 11232555

  • M8, female, A-coded; 4-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A4-11232556

Article no.: 11232556

  • M8, female, A-coded; 4-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A4-11232557

Article no.: 11232557

  • M8, female, A-coded; 4-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A4-11232558

Article no.: 11232558

  • M8, female, A-coded; 4-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A4-11232559

Article no.: 11232559

  • M8, female, A-coded; 4-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Connection cables
The selected altAttribute does not exist! CAM8.A4-11230374

Article no.: 11230374

  • M8, male, A-coded, 4-poles; PUR, 100 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11230375

Article no.: 11230375

  • M8, male, A-coded, 4-poles; PUR, 200 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11231071

Article no.: 11231071

  • M8, male, A-coded, 4-poles; PUR, 300 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11230519

Article no.: 11230519

  • M8, male, A-coded, 4-poles; PUR, 500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11231072

Article no.: 11231072

  • M8, male, A-coded, 4-poles; PUR, 1000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11231073

Article no.: 11231073

  • M8, male, A-coded, 4-poles; PUR, 1500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11233221

Article no.: 11233221

  • M8, male, A-coded, 4-poles; PUR, 2000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230429

Article no.: 11230429

  • M12, male, A-coded, 4-poles; PUR, 100 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230949

Article no.: 11230949

  • M12, male, A-coded, 4-poles; PUR, 200 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230950

Article no.: 11230950

  • M12, male, A-coded, 4-poles; PUR, 300 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230430

Article no.: 11230430

  • M12, male, A-coded, 4-poles; PUR, 500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230951

Article no.: 11230951

  • M12, male, A-coded, 4-poles; PUR, 1000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232951

Article no.: 11232951

  • M12, male, A-coded, 4-poles; PUR, 1500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232952

Article no.: 11232952

  • M12, male, A-coded, 4-poles; PUR, 2000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230871

Article no.: 11230871

  • M12, male, A-coded, 3-poles; PUR, 100 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230872

Article no.: 11230872

  • M12, male, A-coded, 3-poles; PUR, 200 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230873

Article no.: 11230873

  • M12, male, A-coded, 3-poles; PUR, 300 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230431

Article no.: 11230431

  • M12, male, A-coded, 3-poles; PUR, 500 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230874

Article no.: 11230874

  • M12, male, A-coded, 3-poles; PUR, 1000 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11232969

Article no.: 11232969

  • M12, male, A-coded, 3-poles; PUR, 1500 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11232970

Article no.: 11232970

  • M12, male, A-coded, 3-poles; PUR, 2000 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230432

Article no.: 11230432

  • M12, male, A-coded, 4-poles; PUR, 100 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230952

Article no.: 11230952

  • M12, male, A-coded, 4-poles; PUR, 200 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232954

Article no.: 11232954

  • M12, male, A-coded, 4-poles; PUR, 300 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230433

Article no.: 11230433

  • M12, male, A-coded, 4-poles; PUR, 500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230953

Article no.: 11230953

  • M12, male, A-coded, 4-poles; PUR, 1000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232955

Article no.: 11232955

  • M12, male, A-coded, 4-poles; PUR, 1500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232956

Article no.: 11232956

  • M12, male, A-coded, 4-poles; PUR, 2000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233227

Article no.: 11233227

  • M8, male, A-coded, 3-poles; PUR, 100 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231058

Article no.: 11231058

  • M8, male, A-coded, 3-poles; PUR, 200 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233228

Article no.: 11233228

  • M8, male, A-coded, 3-poles; PUR, 300 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230509

Article no.: 11230509

  • M8, male, A-coded, 3-poles; PUR, 500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231059

Article no.: 11231059

  • M8, male, A-coded, 3-poles; PUR, 1000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233229

Article no.: 11233229

  • M8, male, A-coded, 3-poles; PUR, 1500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233230

Article no.: 11233230

  • M8, male, A-coded, 3-poles; PUR, 2000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230514

Article no.: 11230514

  • M8, male, A-coded, 3-poles; PUR, 100 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231063

Article no.: 11231063

  • M8, male, A-coded, 3-poles; PUR, 200 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233223

Article no.: 11233223

  • M8, male, A-coded, 3-poles; PUR, 300 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230515

Article no.: 11230515

  • M8, male, A-coded, 3-poles; PUR, 500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231064

Article no.: 11231064

  • M8, male, A-coded, 3-poles; PUR, 1000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233224

Article no.: 11233224

  • M8, male, A-coded, 3-poles; PUR, 1500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233225

Article no.: 11233225

  • M8, male, A-coded, 3-poles; PUR, 2000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free

To the top