To avoid downtimes, you need reliable sensors which are not influenced by ambient conditions such as ambient light, reflections, and dirt. Here, Baumer offers you the right sensors for your range of parts and for different assembly situations.


Light barriers and light sensors

Baumer optical sensors offer high performance reserves in a compact design, and allow flexible installation.

Teaser_Service_Support_Parts_Feeder_Filling_level_Light_barriers_600x338.jpg

High performance reserves thanks to powerful processors

  • Trigger safety even with highly reflective parts
  • Enormous resistance to dirt

Flexibility in machine design

  • Installation solutions from the side or from above
  • Miniaturized sensors for minimal interference contours

Easy installation and start-up

  • Automated parameterization with IO-Link
  • Simple and well-guided qTeach® teach-in method allows rapid training, saves time and improves protection against manipulation
  • Universal push/pull sensor with selectable mode (NO/NC) reduces the number of different parts in stock

Ultrasonic sensors

Ultrasonic sensors detect the parts in the hopper, regardless of their color and transparency properties. The characteristic of the sonic cone allows reliable level detection even in the case of cluster-forming parts, such as longer pins or rivets. Variants with one or two independent switching signals as well as an analog measuring signal are available.

Teaser_Service_Support_Parts_Feeder_Filling_level_Ultrasound_sensors_600x338.jpg

High process reliability with a large range of parts

  • Independent of object color, gloss, or transparency
  • Unsusceptible to dust, dirt and moisture
  • U500 and UR18 are uniquely resistant to chemical and mechanical influences, thanks to the hermetically sealed sensor element
  • Sensor adjustment to the properties of the object, thanks to parameterization with IO-Link

Flexibility in machine design

  • Cylindrical or rectangular design allows installation in practically any installation situation
  • Miniaturized sensors for minimal interference contours
  • Short blind regions allow measuring almost up to the sensor surface

Easy installation and start-up

  • Automated parameterization with IO-Link
  • Simple and well-guided qTeach® teach-in method allows rapid training, saves time and improves protection against manipulation
  • Universal push/pull sensor with selectable mode (NO / NC) reduces the number of different parts in stock

Optical fibers and amplifiers

Baumer optical fibers and amplifiers are characterized by their robustness and easy handling.

Teaser_Service_Support_Parts_Feeder_Filling_level_Optical_fibers_600x338.jpg

Vibration-resistant optical fibers

  • Robust sheaths made of plastic or metal

Flexibility in machine design

  • Large selection of sensing heads
  • Cylindrical or rectangular optical fiber amplifier allows installation in practically any installation situation

Easy installation and start-up

  • Minimal installation effort for optical fiber
  • Amplifier also available in 18mm metal housing for the use of standard mounting elements
  • Fast adjustment through teach-in function or potentiometer

 


You may also be interested in

To the top